Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
$2,692.0246 - $2,982.8529 Request the lead time here
40.0
1900.0
Request the lead time here
50.0
350.0
Request the lead time here
50.0
1000.0
Request the lead time here
50.0
1400.0
Request the lead time here
50.0
1550.0
$1,822.0071 - $2,018.8445 Request the lead time here
40.0
1250.0
$2,424.28 - $2,686.1828 Request the lead time here
40.0
1700.0
$2,825.897 - $3,131.1878 Request the lead time here
40.0
2000.0
Request the lead time here
50.0
650.0
$1,359.1018 - $1,505.9301 Request the lead time here
30.0
1450.0
$1,554.3388 - $1,722.2589 Request the lead time here
40.0
1050.0
$2,258.3516 - $2,502.3286 Request the lead time here
30.0
2000.0
$656.9209 - $727.8901 Request the lead time here
40.0
450.0
$1,060.9802 - $1,175.6014 Request the lead time here
40.0
750.0
$2,022.8156 - $2,241.3469 Request the lead time here
40.0
1400.0
$2,089.6755 - $2,315.4299 Request the lead time here
40.0
1450.0
$2,758.8845 - $3,056.9357 Request the lead time here
40.0
1950.0
Request the lead time here
50.0
550.0
Request the lead time here
50.0
600.0
Request the lead time here
50.0
900.0
  • of 18
Shaft - 40.0; 1900.0; +0,-9; Aluminium

20336530

Price Range
$2,982.8529 - $2,692.0246

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 350.0; +0,-9; Aluminium

20336615


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1000.0; +0,-9; Aluminium

20336738


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1400.0; +0,-9; Aluminium

20336813


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 1550.0; +0,-9; Aluminium

20336844


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    1550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1250.0; +0,-9; Aluminium

20336400

Price Range
$2,018.8445 - $1,822.0071

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1700.0; +0,-9; Aluminium

20336493

Price Range
$2,686.1828 - $2,424.28

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 2000.0; +0,-9; Aluminium

20336554

Price Range
$3,131.1878 - $2,825.897

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 650.0; +0,-9; Aluminium

20336677


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 1450.0; +0,-9; Aluminium

20336066

Price Range
$1,505.9301 - $1,359.1018

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1050.0; +0,-9; Aluminium

20336363

Price Range
$1,722.2589 - $1,554.3388

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1050.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 30.0; 2000.0; +0,-9; Aluminium

20336172

Price Range
$2,502.3286 - $2,258.3516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 450.0; +0,-9; Aluminium

20336257

Price Range
$727.8901 - $656.9209

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 750.0; +0,-9; Aluminium

20336318

Price Range
$1,175.6014 - $1,060.9802

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1400.0; +0,-9; Aluminium

20336431

Price Range
$2,241.3469 - $2,022.8156

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1450.0; +0,-9; Aluminium

20336448

Price Range
$2,315.4299 - $2,089.6755

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 40.0; 1950.0; +0,-9; Aluminium

20336547

Price Range
$3,056.9357 - $2,758.8845

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • l1
    1950.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 550.0; +0,-9; Aluminium

20336653


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    550.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 600.0; +0,-9; Aluminium

20336660


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    600.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft - 50.0; 900.0; +0,-9; Aluminium

20336721


Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000