Menu Search

Cable Clamps - Screw Mount, P Style, Aluminium, Vinyl Coated

In stock

These P-style cable clamps are intended for cable arrangement and management. They securely retain and guide cables to a surface, giving the appearance of being neat and orderly. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance.

It is simple to install by screwing them into the surface, reducing the possibility of cable movement or damage.Available in 14 sizes to accommodate various bundle diameters. It has many uses, including automotive, industrial, and electrical installations.

  • Material: Aluminium
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Adjustability Hole Diameter Maximum Compatible Cable Diameter Overall Width View
$1.1766 - $1.3037 505 In stock
Fixed
5.2 mm
22.2 mm
12.7 mm
$0.6389 - $0.708 9 In stock
Fixed
5.2 mm
4.8 mm
9.5 mm
$1.5211 - $1.6011 10 In stock
Fixed
5.2 mm
17.5 mm
12.7 mm
$1.5162 - $1.596 Request the lead time here
Fixed
5.2 mm
28.6 mm
12.7 mm
$1.0549 - $1.1688 577 In stock
Fixed
5.2 mm
15.9 mm
9.5 mm
$1.0064 - $1.1151 6 In stock
Fixed
5.2 mm
12.7 mm
9.5 mm
$0.9235 - $0.9721 Request the lead time here
Fixed
5.2 mm
6.4 mm
9.5 mm
$1.5211 - $1.6011 6 In stock
Fixed
5.2 mm
19.1 mm
12.7 mm
$1.6944 - $1.8775 2665 In stock
Fixed
5.2 mm
31.8 mm
12.7 mm
$0.9505 - $1.0532 1006 In stock
Fixed
5.2 mm
11.1 mm
9.5 mm
$1.1104 - $1.1688 1009 In stock
Fixed
5.2 mm
14.3 mm
9.5 mm
$0.8117 - $0.8994 11 In stock
Fixed
5.2 mm
8.0 mm
9.5 mm
$0.9235 - $0.9721 5 In stock
Fixed
5.2 mm
9.5 mm
9.5 mm
$1.7503 - $1.8424 8 In stock
Fixed
5.2 mm
25.4 mm
12.7 mm
P Style Cable Clamp - Screw; 22.2 mm; 5.2 mm; Aluminium; Black

NE14

Price Range
$1.3037 - $1.1766

Stock Levels
505 In stock
Attributes
  • Maximum Compatible Cable Diameter
    22.2 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 4.8 mm; 5.2 mm; Aluminium; Black

NE3

Price Range
$0.708 - $0.6389

Stock Levels
9 In stock
Attributes
  • Maximum Compatible Cable Diameter
    4.8 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 17.5 mm; 5.2 mm; Aluminium; Black

NE11

Price Range
$1.6011 - $1.5211

Stock Levels
10 In stock
Attributes
  • Maximum Compatible Cable Diameter
    17.5 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 28.6 mm; 5.2 mm; Aluminium; Black

NE18

Price Range
$1.596 - $1.5162

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    28.6 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 15.9 mm; 5.2 mm; Aluminium; Black

NE10

Price Range
$1.1688 - $1.0549

Stock Levels
577 In stock
Attributes
  • Maximum Compatible Cable Diameter
    15.9 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 12.7 mm; 5.2 mm; Aluminium; Black

NE8

Price Range
$1.1151 - $1.0064

Stock Levels
6 In stock
Attributes
  • Maximum Compatible Cable Diameter
    12.7 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 6.4 mm; 5.2 mm; Aluminium; Black

NE4

Price Range
$0.9721 - $0.9235

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Cable Diameter
    6.4 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 19.1 mm; 5.2 mm; Aluminium; Black

NE12

Price Range
$1.6011 - $1.5211

Stock Levels
6 In stock
Attributes
  • Maximum Compatible Cable Diameter
    19.1 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 31.8 mm; 5.2 mm; Aluminium; Black

NE20

Price Range
$1.8775 - $1.6944

Stock Levels
2665 In stock
Attributes
  • Maximum Compatible Cable Diameter
    31.8 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 11.1 mm; 5.2 mm; Aluminium; Black

NE7

Price Range
$1.0532 - $0.9505

Stock Levels
1006 In stock
Attributes
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 14.3 mm; 5.2 mm; Aluminium; Black

NE9

Price Range
$1.1688 - $1.1104

Stock Levels
1009 In stock
Attributes
  • Maximum Compatible Cable Diameter
    14.3 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 8.0 mm; 5.2 mm; Aluminium; Black

NE5

Price Range
$0.8994 - $0.8117

Stock Levels
11 In stock
Attributes
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 9.5 mm; 5.2 mm; Aluminium; Black

NE6

Price Range
$0.9721 - $0.9235

Stock Levels
5 In stock
Attributes
  • Maximum Compatible Cable Diameter
    9.5 mm
  • Overall Width
    9.5 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
P Style Cable Clamp - Screw; 25.4 mm; 5.2 mm; Aluminium; Black

NE16

Price Range
$1.8424 - $1.7503

Stock Levels
8 In stock
Attributes
  • Maximum Compatible Cable Diameter
    25.4 mm
  • Overall Width
    12.7 mm
  • Hole Diameter
    5.2 mm
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV