These Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
There are three types in this product group:
Their design allows for smooth and precise linear motion, provides low-friction movement and minimises wear and tear. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Steel, Stainless Steel Series Code: SRL1712, SRL1709, SRL1706, SRL1713
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | Material | d1 tol. h6 | d2 tol. h6 | l1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $72.6605 - $80.5102 | Request the lead time here |
49.8
|
Steel
|
16.0
|
26.0
|
70.0
|
Double Length
|
||
| $51.4423 - $56.9998 | Request the lead time here |
33.0
|
Steel
|
8.0
|
16.0
|
45.0
|
Double Length
|
||
| $21.905 - $24.2714 | Request the lead time here |
13.5
|
Steel
|
6.0
|
12.0
|
19.0
|
Closed
|
||
| $49.9159 - $55.3085 | Request the lead time here |
22.0
|
Stainless Steel
|
10.0
|
19.0
|
29.0
|
Closed
|
||
| $25.1105 - $27.8233 | Request the lead time here |
14.5
|
Steel
|
5.0
|
12.0
|
22.0
|
Closed
|
||
| $134.4066 - $148.9269 | Request the lead time here |
82.0
|
Steel
|
25.0
|
40.0
|
112.0
|
Double Length
|
||
| $91.2835 - $101.1451 | Request the lead time here |
60.6
|
Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| $128.606 - $142.4996 | Request the lead time here |
77.6
|
Steel
|
50.0
|
75.0
|
100.0
|
Closed
|
||
| $73.2711 - $81.1867 | Request the lead time here |
33.0
|
Stainless Steel
|
8.0
|
16.0
|
45.0
|
Long Version
|
||
| $25.1105 - $27.8233 | Request the lead time here |
16.5
|
Steel
|
8.0
|
16.0
|
25.0
|
Closed
|
||
| $494.3507 - $547.7569 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| $2,309.7177 - $2,559.2439 | Request the lead time here |
101.7
|
Stainless Steel
|
60.0
|
90.0
|
125.0
|
Closed
|
||
| $427.4145 - $473.5895 | Request the lead time here |
60.6
|
Stainless Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| $256.6776 - $284.4074 | Request the lead time here |
121.2
|
Steel
|
40.0
|
62.0
|
154.0
|
Double Length
|
||
| $56.4797 - $62.5814 | Request the lead time here |
45.8
|
Steel
|
12.0
|
22.0
|
61.0
|
Double Length
|
||
| $719.9645 - $797.7445 | Request the lead time here |
60.6
|
Stainless Steel
|
40.0
|
62.0
|
80.0
|
Closed
|
||
| $153.6402 - $170.2385 | Request the lead time here |
44.1
|
Stainless Steel
|
25.0
|
40.0
|
58.0
|
Closed
|
||
| $153.6402 - $170.2385 | Request the lead time here |
82.0
|
Stainless Steel
|
25.0
|
40.0
|
112.0
|
Long Version
|
||
| $327.5827 - $362.9725 | Request the lead time here |
52.1
|
Stainless Steel
|
30.0
|
47.0
|
68.0
|
Closed
|
||
| Request the lead time here |
101.7
|
Stainless Steel
|
60.0
|
90.0
|
125.0
|
Closed
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue