Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.
Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Minimum Overall Diameter | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.5165 - $0.5437 | Request the lead time here |
Natural
|
Silicone
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
||
| $0.3559 - $0.6557 | Request the lead time here |
Black
|
EPDM
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1444 - $0.266 | Request the lead time here |
Black
|
TPE/TPV
|
0.059 in
1.5 mm
|
0.126 in
3.2 mm
|
||
| $0.2212 - $0.4074 | 227 In stock |
Blue
|
Silicone
|
0.157 in
4.0 mm
|
0.63 in
16.0 mm
|
||
| $1.305 - $2.404 | 20 In stock |
Natural
|
Silicone
|
1.024 in
26.0 mm
|
1.102 in
28.0 mm
|
||
| $0.248 - $0.4568 | 8 In stock |
Orange
|
Silicone
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $1.0811 - $1.9917 | Request the lead time here |
Natural
|
Silicone
|
0.886 in
22.5 mm
|
0.945 in
24.0 mm
|
||
| $0.9309 - $1.7147 | Request the lead time here |
Black
|
EPDM
|
0.886 in
22.5 mm
|
0.945 in
24.0 mm
|
||
| $0.2875 - $0.3027 | 11 In stock |
Natural
|
Silicone
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| $0.9285 - $1.7105 | 20 In stock |
Natural
|
Silicone
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
| $0.173 - $0.3186 | Request the lead time here |
Black
|
EPDM
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| $0.4096 - $0.7546 | 212 In stock |
Natural
|
Silicone
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
| $0.369 - $0.3884 | 12 In stock |
Natural
|
Silicone
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
||
| $0.5739 - $1.0574 | 225 In stock |
Green
|
Silicone
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| $0.3928 - $0.7235 | Request the lead time here |
Black
|
PVC
|
0.65 in
16.5 mm
|
0.709 in
18.0 mm
|
||
| $0.1217 - $0.2243 | 10145 In stock |
Black
|
TPE/TPV
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
| $0.2174 - $0.2288 | Request the lead time here |
Black
|
EPDM
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $1.4705 - $2.7089 | Request the lead time here |
Natural
|
Silicone
|
1 in
25.4 mm
|
1.126 in
28.6 mm
|
||
| $0.2479 - $0.2609 | 13 In stock |
Natural
|
Silicone
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.9184 - $1.6917 | Request the lead time here |
Blue
|
Silicone
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue