Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Non threaded spacers are designed to be installed by hand and do not require assembly equipment. They are suitable for a wide range of applications. Made from impact modified Nylon in a non threaded, round design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|
| $0.0802 - $0.0888 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.197 in
5 mm
|
|
||
| $0.1208 - $0.1338 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| $0.0733 - $0.0812 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.102 in
2.6 mm
|
0.157 in
4 mm
|
|
||
| $0.1749 - $0.1938 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.2234 - $0.2476 | 1000 In stock |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| $0.2065 - $0.2288 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.472 in
12 mm
|
|
||
| $0.4142 - $0.4589 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.0802 - $0.0888 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.1467 - $0.1625 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.142 in
3.6 mm
|
0.236 in
6 mm
|
|
||
| $1.7604 - $1.9506 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.709 in
18 mm
|
|
||
| $0.2551 - $0.2827 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| $0.2731 - $0.3026 | 1500 In stock |
Heat Stabilized Nylon 6/6
|
0.256 in
6.5 mm
|
0.591 in
15 mm
|
|
||
| $0.3911 - $0.4333 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.591 in
15 mm
|
|
||
| $0.342 - $0.3789 | 4000 In stock |
Heat Stabilized Nylon 6/6
|
0.409 in
10.4 mm
|
0.866 in
22 mm
|
|
||
| $0.6591 - $0.7304 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.524 in
13.3 mm
|
0.984 in
25 mm
|
|
||
| $0.0722 - $0.0799 | 3000 In stock |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.197 in
5 mm
|
|
||
| $0.1208 - $0.1338 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6 mm
|
|
||
| $0.1151 - $0.1275 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.149 - $0.165 | Request the lead time here |
Heat Stabilized Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8 mm
|
|
||
| $0.1671 - $0.1851 | 1000 In stock |
Heat Stabilized Nylon 6/6
|
0.327 in
8.3 mm
|
0.472 in
12 mm