Menu Search

Scale Plates

In production

Scale Plates are used to precisely and repeatedly place sliding clamps along linear guides or shafts. There are two variants available, each with a distinct mounting style. On the one hand, single scale plates and, on the other hand, double scale plates. Within each of them, there is a type of mounting type. Screw mounting type with drilled holes or adhesive mounting features an outline of the screw hole location, not drilled.

They feature a marked scale or grid pattern that runs along one or both edges, giving users an indication. It is durable and wear resistant.

These are widely employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.

  • There are two variants available, each with a distinct mounting style.
  • Employed in a variety of industrial applications such as automotive, aerospace, and medical equipment.
  • Feature a marked scale or grid pattern that runs along one or both edges, giving users an indication.
Material: Aluminium, Stainless Steel Series Code: SR33975, SR33977, SR33976

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability l2 Number of mounting holes Material l1 Type View
$47.3208 - $52.433 Request the lead time here
Aluminium
Single Scale
$12.1355 - $13.4465 Request the lead time here
Aluminium
Single Scale
$47.3208 - $52.433 Request the lead time here
Aluminium
Single Scale
$15.1884 - $16.8293 Request the lead time here
Aluminium
Double Scale
$18.623 - $20.6349 Request the lead time here
Stainless Steel
Single Scale
$16.6386 - $18.4361 Request the lead time here
Aluminium
Single Scale
  • of 4
Scale Plate - Single Scale - 500.0; 100.0; Aluminium

20191511

Price Range
$52.433 - $47.3208

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale - 100.0; 90.0; Aluminium

20191573

Price Range
$13.4465 - $12.1355

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale - 500.0; 100.0; Aluminium

20191696

Price Range
$52.433 - $47.3208

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Double Scale - 100.0; 90.0; Aluminium

20191825

Price Range
$16.8293 - $15.1884

Stock Levels
Request the lead time here
Attributes
  • Type
    Double Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800
Scale Plate - Single Scale - 100.0; 90.0; Stainless Steel

20191924

Price Range
$20.6349 - $18.623

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Stainless Steel
  • Commodity Code
    8466209800
Scale Plate - Single Scale - 150.0; 70.0; Aluminium

20191672

Price Range
$18.4361 - $16.6386

Stock Levels
Request the lead time here
Attributes
  • Type
    Single Scale
  • Mounting type
    Screw Mount
  • d1
    3.5
  • Material
    Aluminium
  • Commodity Code
    8466209800