Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard locking cable ties that are made from Nylon and come in a variety of colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Overall Length | Colour | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0153 - $0.017 | 40000 In stock |
Non-Releasable Head
|
2.953 in
75.0 mm
|
Black
|
0.094 in
2.4 mm
|
Nylon-66 (PA-66)
|
||
| $0.0218 - $0.0242 | 27000 In stock |
Oval Head
|
4.724 in
120.0 mm
|
Black
|
0.098 in
2.5 mm
|
Polyamide 66
|
||
| $0.0192 - $0.0213 | 32000 In stock |
Non-Releasable Head
|
3.937 in
100.0 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon-66 (PA-66)
|
||
| $0.1321 - $0.1464 | 7500 In stock |
Oval Head
|
11.772 in
299.0 mm
|
Black
|
0.189 in
4.8 mm
|
Polyamide 66
|
||
| $0.1285 - $0.1424 | 10000 In stock |
Oval Head
|
11.024 in
280.0 mm
|
Black
|
0.189 in
4.8 mm
|
Polyamide 66
|
||
| $0.0687 - $0.0761 | 11000 In stock |
Oval Head
|
7.087 in
180.0 mm
|
Black
|
0.157 in
4.0 mm
|
Polyamide 66
|
||
| $0.0448 - $0.0496 | 13000 In stock |
Non-Releasable Head
|
5.906 in
150.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon-66 (PA-66)
|
||
| $0.1589 - $0.1761 | 4000 In stock |
Non-Releasable Head
|
14.488 in
368.0 mm
|
Black
|
0.189 in
4.8 mm
|
Nylon-66 (PA-66)
|
||
| $0.0642 - $0.0712 | 18000 In stock |
Oval Head
|
7.992 in
203.0 mm
|
Black
|
0.142 in
3.6 mm
|
Polyamide 66
|
||
| $0.0176 - $0.0195 | 30000 In stock |
Non-Releasable Head
|
3.78 in
96.0 mm
|
Black
|
0.098 in
2.5 mm
|
Nylon-66 (PA-66)
|
||
| $0.0754 - $0.0835 | 16000 In stock |
Non-Releasable Head
|
9.843 in
250.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon-66 (PA-66)
|
||
| $0.0882 - $0.0978 | Request the lead time here |
|
6.299 in
160.0 mm
|
Black
|
|
Nylon 6/6
|
||
| $0.2522 - $0.2795 | Request the lead time here |
|
15.402 in
391.2 mm
|
Black
|
|
Nylon 6/6
|
||
| $0.2283 - $0.253 | Request the lead time here |
|
12.567 in
319.2 mm
|
Natural
|
0.189 in
4.8 mm
|
Nylon 6/6
|
||
| $0.1227 - $0.136 | 9 In stock |
|
13.031 in
331.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0428 - $0.0475 | 508 In stock |
|
5.906 in
150.0 mm
|
Natural
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.0377 - $0.0419 | Request the lead time here |
|
5.591 in
142.0 mm
|
Natural
|
0.126 in
3.2 mm
|
Nylon 6/6
|
||
| $0.0595 - $0.066 | 11050 In stock |
|
7.087 in
180.0 mm
|
Black
|
0.142 in
3.6 mm
|
Nylon 6/6
|
||
| $0.056 - $0.062 | Request the lead time here |
|
7.992 in
203.0 mm
|
Natural
|
0.126 in
3.2 mm
|
Nylon 6/6
|
||
| $0.0358 - $0.0397 | 9 In stock |
|
4.724 in
120.0 mm
|
Natural
|
0.126 in
3.2 mm
|
Nylon 6/6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue