Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Grip Length | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|
| $18.2731 - $33.6612 | Request the lead time here |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
1.181 in
30.0 mm
|
||
| $9.2452 - $10.244 | 7 In stock |
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
0.787 in
20.0 mm
|
||
| $10.8717 - $12.0462 | Request the lead time here |
2.48 in
63.0 mm
|
2.362 in
60.0 mm
|
2.283 in
58.0 mm
|
1.969 in
50.0 mm
|
||
| $20.271 - $37.3414 | Request the lead time here |
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $13.4902 - $24.8506 | Request the lead time here |
2.087 in
53.0 mm
|
1.969 in
50.0 mm
|
2.087 in
53.0 mm
|
1.575 in
40.0 mm
|
||
| $9.7075 - $10.7562 | Request the lead time here |
1.693 in
43.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
1.181 in
30.0 mm
|
||
| $10.9815 - $12.1679 | Request the lead time here |
2.48 in
63.0 mm
|
2.362 in
60.0 mm
|
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
||
| $9.2447 - $10.2434 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
0.787 in
20.0 mm
|
||
| $6.8547 - $7.5952 | Request the lead time here |
2.087 in
53.0 mm
|
1.969 in
50.0 mm
|
2.087 in
53.0 mm
|
1.575 in
40.0 mm
|
||
| $9.2452 - $10.244 | Request the lead time here |
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| $9.4642 - $10.4867 | Request the lead time here |
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| $8.6669 - $9.6032 | Request the lead time here |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
| $10.0952 - $11.1858 | 99 In stock |
1.89 in
48.0 mm
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
1.575 in
40.0 mm
|
||
| $13.4902 - $24.8506 | Request the lead time here |
1.89 in
48.0 mm
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
1.575 in
40.0 mm
|
||
| $18.2731 - $33.6612 | Request the lead time here |
1.496 in
38.0 mm
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
1.181 in
30.0 mm
|
||
| $10.8717 - $12.0462 | Request the lead time here |
2.283 in
58.0 mm
|
2.362 in
60.0 mm
|
2.283 in
58.0 mm
|
1.969 in
50.0 mm
|
||
| $19.4925 - $35.9073 | Request the lead time here |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $14.6632 - $27.0113 | Request the lead time here |
2.283 in
58.0 mm
|
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
1.969 in
50.0 mm
|
||
| $20.2613 - $37.3234 | Request the lead time here |
2.362 in
60.0 mm
|
2.362 in
60.0 mm
|
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
||
| $11.5335 - $21.246 | 58 In stock |
1.299 in
33.0 mm
|
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue