Threaded Protection Plugs for Metric Threads protect threads and fittings from damage during production, storage, and shipment, ensuring they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or onto the pipe or tube. Ideal for Metric thread applications exposed to high fluid flow residue and vibration. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Thread Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.4346 - $0.8008 | 5189 In stock |
0.866 in
22.0 mm
|
0.531 in
13.5 mm
|
|
||
| $0.0905 - $0.3459 | 3312 In stock |
0.602 in
15.3 mm
|
0.409 in
10.4 mm
|
|
||
| $0.4058 - $0.7474 | 6308 In stock |
0.657 in
16.7 mm
|
0.343 in
8.7 mm
|
|
||
| $0.102 - $0.3899 | 5114 In stock |
0.484 in
12.3 mm
|
0.374 in
9.5 mm
|
|
||
| $0.4331 - $0.7977 | 2525 In stock |
0.728 in
18.5 mm
|
0.374 in
9.5 mm
|
|
||
| $0.1648 - $0.3035 | 5618 In stock |
1.232 in
31.3 mm
|
0.551 in
14.0 mm
|
|
||
| $0.4876 - $0.8981 | 2319 In stock |
1.232 in
31.3 mm
|
0.543 in
13.8 mm
|
|
||
| $0.4433 - $0.8165 | 630 In stock |
1.11 in
28.2 mm
|
0.539 in
13.7 mm
|
|
||
| $1.1125 - $1.2327 | 19 In stock |
2.508 in
63.7 mm
|
0.61 in
15.5 mm
|
|
||
| $0.9222 - $1.6989 | 4513 In stock |
0.925 in
23.5 mm
|
0.539 in
13.7 mm
|
|
||
| $0.3512 - $0.6469 | 2017 In stock |
0.728 in
18.5 mm
|
0.421 in
10.7 mm
|
|
||
| $0.1532 - $0.2822 | 4164 In stock |
1.287 in
32.7 mm
|
0.543 in
13.8 mm
|
|
||
| 12020 | $0.4433 - $0.8165 | 4008 In stock |
1.035 in
26.3 mm
|
0.551 in
14.0 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue