Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
$1.5811 - $10.2215 198 In stock
0.615 in
1.500 in
1.180 in
$0.8819 - $5.7085 288 In stock
0.453 in
1.500 in
0.984 in
$1.2373 - $7.9801 1300 In stock
0.500 in
1.000 in
1.000 in
$0.3438 - $2.233 1664 In stock
0.100 in
1.000 in
0.500 in
$0.4633 - $2.989 725 In stock
0.220 in
1.000 in
0.590 in
$0.3438 - $2.233 500 In stock
0.125 in
1.000 in
0.500 in
$0.5321 - $3.4372 234 In stock
0.240 in
1.000 in
0.500 in
$0.4124 - $2.66 3645 In stock
0.172 in
1.000 in
0.500 in
$0.7445 - $4.812 2140 In stock
0.295 in
1.000 in
1.700 in
$0.3884 - $2.5139 899 In stock
0.156 in
1.000 in
0.500 in
$0.7922 - $5.1109 1000 In stock
0.375 in
1.500 in
0.825 in
Masking Washer Caps - Cap Inside Diameter - 15.6 mm | 0.615 in ; Outside Diameter - 20.7 mm | 0.815 in ; Natural

WC0615118A

Price Range
$10.2215 - $1.5811

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    55 Shore A Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.180 in
  • Cap Inside Diameter
    0.615 in
Masking Washer Caps - Cap Inside Diameter - 11.5 mm | 0.453 in ; Outside Diameter - 16.5 mm | 0.650 in ; Natural

WC0453098A

Price Range
$5.7085 - $0.8819

Stock Levels
288 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.984 in
  • Cap Inside Diameter
    0.453 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Natural

WC0500100A

Price Range
$7.9801 - $1.2373

Stock Levels
1300 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 2.5 mm | 0.100 in ; Outside Diameter - 5.7 mm | 0.225 in ; Natural

WC0100050A

Price Range
$2.233 - $0.3438

Stock Levels
1664 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.100 in
Masking Washer Caps - Cap Inside Diameter - 5.6 mm | 0.220 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0220059A

Price Range
$2.989 - $0.4633

Stock Levels
725 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.590 in
  • Cap Inside Diameter
    0.220 in
Masking Washer Caps - Cap Inside Diameter - 3.2 mm | 0.125 in ; Outside Diameter - 6.4 mm | 0.252 in ; Natural

WC0125050A

Price Range
$2.233 - $0.3438

Stock Levels
500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.125 in
Masking Washer Caps - Cap Inside Diameter - 6.1 mm | 0.240 in ; Outside Diameter - 9.1 mm | 0.358 in ; Natural

WC0240050A

Price Range
$3.4372 - $0.5321

Stock Levels
234 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.240 in
Masking Washer Caps - Cap Inside Diameter - 4.4 mm | 0.172 in ; Outside Diameter - 9.7 mm | 0.382 in ; Natural

WC0172050A

Price Range
$2.66 - $0.4124

Stock Levels
3645 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.172 in
Masking Washer Caps - Cap Inside Diameter - 7.5 mm | 0.295 in ; Outside Diameter - 10.5 mm | 0.413 in ; Natural

WC0295070A

Price Range
$4.812 - $0.7445

Stock Levels
2140 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.700 in
  • Cap Inside Diameter
    0.295 in
Masking Washer Caps - Cap Inside Diameter - 4 mm | 0.156 in ; Outside Diameter - 8 mm | 0.315 in ; Natural

WC0156050A

Price Range
$2.5139 - $0.3884

Stock Levels
899 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.500 in
  • Cap Inside Diameter
    0.156 in
Masking Washer Caps - Cap Inside Diameter - 9.5 mm | 0.375 in ; Outside Diameter - 13 mm | 0.512 in ; Natural

WC0375082A

Price Range
$5.1109 - $0.7922

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    0.825 in
  • Cap Inside Diameter
    0.375 in