Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0738 - $0.1014 | 85000 In stock |
M3
|
0.094 in
2.4 mm
|
1.378 in
35.0 mm
|
||
| $0.0524 - $0.0719 | 68000 In stock |
M4
|
|
0.315 in
8.0 mm
|
||
| $0.0503 - $0.0689 | 2000 In stock |
M3.5
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| $0.0573 - $0.0788 | 3000 In stock |
M5
|
|
0.315 in
8.0 mm
|
||
| $0.0555 - $0.0761 | 1000 In stock |
M4
|
0.094 in
2.4 mm
|
1.181 in
30.0 mm
|
||
| $0.0767 - $0.1052 | 2000 In stock |
M4
|
0.122 in
3.1 mm
|
1.575 in
40.0 mm
|
||
| $0.0804 - $0.1103 | 3000 In stock |
M5
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
||
| $0.0816 - $0.1122 | 5000 In stock |
M5
|
0.146 in
3.7 mm
|
1.181 in
30.0 mm
|
||
| $0.0935 - $0.1283 | Request the lead time here |
M6
|
|
0.866 in
22.0 mm
|
||
| $0.2231 - $0.306 | 2000 In stock |
M6
|
|
2.756 in
70.0 mm
|
||
| $0.0711 - $0.0977 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
1.378 in
35.0 mm
|
||
| $0.2705 - $0.3711 | 4500 In stock |
M8
|
|
0.63 in
16.0 mm
|
||
| $0.2775 - $0.3806 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
||
| $0.3206 - $0.4397 | 3000 In stock |
M10
|
|
1.181 in
30.0 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2
|
0.051 in
1.3 mm
|
0.472 in
12.0 mm
|
||
| $0.0474 - $0.065 | 4000 In stock |
M3
|
0.071 in
1.8 mm
|
0.197 in
5.0 mm
|
||
| $0.0686 - $0.0939 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
1.181 in
30.0 mm
|
||
| $0.0512 - $0.0701 | 13000 In stock |
M3.5
|
0.102 in
2.6 mm
|
0.472 in
12.0 mm
|
||
| $0.0516 - $0.0708 | Request the lead time here |
M3.5
|
|
0.63 in
16.0 mm
|
||
| $0.0767 - $0.1052 | 500 In stock |
M4
|
0.094 in
2.4 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue