Pan head screws are used in applications where resistance to vibration, chemicals, corrosion and heat is important. It typically has a low profile rounded head, allowing them to sit flush against the material once fastened.
It is lightweight, easy to install and designed to provide reliable application performance. It can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Head Height | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0521 - $0.0716 | Request the lead time here |
M4
|
|
0.118 in
3.0 mm
|
||
| $0.0822 - $0.1128 | Request the lead time here |
M5
|
|
1.378 in
35.0 mm
|
||
| $0.0827 - $0.1136 | 11000 In stock |
M5
|
0.146 in
3.7 mm
|
1.575 in
40.0 mm
|
||
| $0.0951 - $0.1304 | 1500 In stock |
M6
|
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
||
| $0.0671 - $0.0918 | 14000 In stock |
M6
|
0.181 in
4.6 mm
|
0.197 in
5.0 mm
|
||
| $0.098 - $0.1344 | Request the lead time here |
M6
|
0.181 in
4.6 mm
|
1.772 in
45.0 mm
|
||
| $0.2727 - $0.3741 | 5000 In stock |
M8
|
0.189 in
4.8 mm
|
0.984 in
25.0 mm
|
||
| $0.3911 - $0.5363 | Request the lead time here |
M8
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
||
| $0.3761 - $0.5157 | 8750 In stock |
M10
|
|
1.969 in
50.0 mm
|
||
| $0.3761 - $0.5157 | Request the lead time here |
M10 x 1.5
|
0.295 in
7.5 mm
|
1.969 in
50.0 mm
|
||
| $0.0474 - $0.065 | 3000 In stock |
M2 x 0.4
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
||
| $0.0503 - $0.0689 | 6000 In stock |
M2.5
|
|
0.984 in
25.0 mm
|
||
| $0.0498 - $0.0683 | Request the lead time here |
M3
|
0.071 in
1.8 mm
|
0.787 in
20.0 mm
|
||
| $0.0498 - $0.0683 | 4000 In stock |
M3
|
0.094 in
2.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
M3.5
|
|
0.394 in
10.0 mm
|
||
| $0.0498 - $0.0683 | 2000 In stock |
M3.5
|
0.102 in
2.6 mm
|
0.236 in
6.0 mm
|
||
| $0.0548 - $0.075 | Request the lead time here |
M3.5
|
0.102 in
2.6 mm
|
1.378 in
35.0 mm
|
||
| $0.0536 - $0.0737 | 6000 In stock |
M4
|
0.094 in
2.4 mm
|
0.787 in
20.0 mm
|
||
| $0.0555 - $0.0761 | 1000 In stock |
M4
|
0.122 in
3.1 mm
|
1.181 in
30.0 mm
|
||
| $0.0585 - $0.0804 | 2000 In stock |
M5
|
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue