Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Compatible Cable Shape Maximum Panel Thickness Cable Type View
$0.1673 - $0.2064 5000 In stock
Round
0.062 in
SJT, SJ
$0.096 - $0.1185 1000 In stock
Flat
0.100 in
SPT
$0.096 - $0.1185 13000 In stock
Flat
0.062 in
SPT
$0.1952 - $0.2141 3000 In stock
Round
0.100 in
SV
$0.2178 - $0.2366 Request the lead time here
Round
0.125 in
SJ, SJT, SJO
23MP04K10 $0.0746 - $0.092 6000 In stock
Flat
0.095 in
SPT-2, HPN
23MP06L10 $0.2178 - $0.2366 3000 In stock
Round
0.125 in
SJ, SJT, SJO
$0.0746 - $0.092 59000 In stock
Round
0.090 in
SJ, SJT, SJO
23MP05P40 $0.0746 - $0.092 2000 In stock
Round
0.100 in
SV, SVT, HPD
$0.6519 - $0.7088 2250 In stock
Round
0.125 in
SJ, SJT, SJO
$0.0746 - $0.092 11000 In stock
Flat
0.100 in
SPT-1, SPT-2, HPN
23MP06N34 $0.123 - $0.1518 3970 In stock
Round
0.062 in
SJ, SJT
$0.2115 - $0.2303 8000 In stock
Round
0.125 in
SJ, SJT, SJO
23MP02M50 $0.0468 - $0.0579 18000 In stock
Round
0.062 in
AWN
$0.3108 - $0.3383 5500 In stock
Round
0.125 in
SJTO, SJT, S, STO
Strain Relief Bushing - Round ; SJT, SJ ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06N34EZ

Price Range
$0.2064 - $0.1673

Stock Levels
5000 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SJT, SJ
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Flat ; SPT ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP04KEZS

Price Range
$0.1185 - $0.096

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.100 in
  • Cable Type
    SPT
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Flat ; SPT ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP04NEZS

Price Range
$0.1185 - $0.096

Stock Levels
13000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SPT
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Round ; SV ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP15L10

Price Range
$0.2141 - $0.1952

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.100 in
  • Cable Type
    SV
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SJ, SJT, SJO ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06P34

Price Range
$0.2366 - $0.2178

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Flat ; SPT-2, HPN ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP04K10

Price Range
$0.092 - $0.0746

Stock Levels
6000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.095 in
  • Cable Type
    SPT-2, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Round ; SJ, SJT, SJO ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06L10

Price Range
$0.2366 - $0.2178

Stock Levels
3000 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SJ, SJT, SJO ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP06W10

Price Range
$0.092 - $0.0746

Stock Levels
59000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.090 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SV, SVT, HPD ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP05P40

Price Range
$0.092 - $0.0746

Stock Levels
2000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.100 in
  • Cable Type
    SV, SVT, HPD
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SJ, SJT, SJO ; Compatible Hole Diameter 22.2 mm | 0.874 in Black

23MP07K30

Price Range
$0.7088 - $0.6519

Stock Levels
2250 In stock
Attributes
  • Compatible Hole Diameter
    0.874 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Flat ; SPT-1, SPT-2, HPN ; Compatible Hole Diameter 12.7 mm | 0.5 in Black

23MP04K40

Price Range
$0.092 - $0.0746

Stock Levels
11000 In stock
Attributes
  • Compatible Hole Diameter
    0.5 in
  • Maximum Panel Thickness
    0.100 in
  • Cable Type
    SPT-1, SPT-2, HPN
  • Colour
    Black
  • Compatible Cable Shape
    Flat
Strain Relief Bushing - Round ; SJ, SJT ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06N34

Price Range
$0.1518 - $0.123

Stock Levels
3970 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    SJ, SJT
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SJ, SJT, SJO ; Compatible Hole Diameter 15.9 mm | 0.626 in Black

23MP06P40

Price Range
$0.2303 - $0.2115

Stock Levels
8000 In stock
Attributes
  • Compatible Hole Diameter
    0.626 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJ, SJT, SJO
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; AWN ; Compatible Hole Diameter 10.2 mm | 0.402 in Black

23MP02M50

Price Range
$0.0579 - $0.0468

Stock Levels
18000 In stock
Attributes
  • Compatible Hole Diameter
    0.402 in
  • Maximum Panel Thickness
    0.062 in
  • Cable Type
    AWN
  • Colour
    Black
  • Compatible Cable Shape
    Round
Strain Relief Bushing - Round ; SJTO, SJT, S, STO ; Compatible Hole Diameter 19.1 mm | 0.752 in Black

23MP07P20

Price Range
$0.3383 - $0.3108

Stock Levels
5500 In stock
Attributes
  • Compatible Hole Diameter
    0.752 in
  • Maximum Panel Thickness
    0.125 in
  • Cable Type
    SJTO, SJT, S, STO
  • Colour
    Black
  • Compatible Cable Shape
    Round