Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Screws are precision components used in linear motion systems to convert rotary motion into linear motion efficiently and accurately. They consist of a threaded shaft (or nut) and a set of precision ground ball bearings. The ball bearings roll between the shaft and nut, reducing friction and wear common in sliding motion systems.
These are commonly used in various industrial applications, especially in automotive, aerospace and medical equipment. Based on the diameter, a large selection of ball screws is provided.
Please note: Do not remove the ball nut from the sleeve before assembly, as the balls will come loose, and the nut will become unusable.Ball Screws are precision components used in linear motion systems to convert rotary motion into linear motion efficiently and accurately.
Material: Steel Series Code: SRL137580, SRL137563, SRL137550, SRL137540, SRL137532, SRL137525, SRL137520, SRL137516
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | d2 | d3 | l1 | Screw dia. x lead | Lead | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1,729.359 - £ 2,305.812 | Request the lead time here |
52.15
|
50.0
|
45.80
|
5500.0
|
50x10
|
10.0
|
||
| £ 1,261.791 - £ 1,682.388 | Request the lead time here |
52.15
|
50.0
|
45.80
|
4000.0
|
50x10
|
10.0
|
||
| £ 1,794.5778 - £ 2,392.767 | Request the lead time here |
82.15
|
80.0
|
75.8
|
2500.0
|
80x10
|
10.0
|
||
| £ 2,150.4966 - £ 2,867.3322 | Request the lead time here |
82.15
|
80.0
|
75.8
|
3000.0
|
80x10
|
10.0
|
||
| £ 198.492 - £ 264.6492 | Request the lead time here |
53.58
|
50.0
|
44.05
|
1000.0
|
50x20
|
20.0
|
||
| £ 2,785.416 - £ 3,713.8812 | Request the lead time here |
65.15
|
63.0
|
58.8
|
5500.0
|
63x10
|
10.0
|
||
| £ 88.7604 - £ 118.3506 | Request the lead time here |
17.08
|
16.0
|
13.90
|
800.0
|
16x5
|
5.0
|
||
| £ 601.5858 - £ 802.1178 | Request the lead time here |
41.08
|
40.0
|
37.9
|
3500.0
|
40x20
|
20.0
|
||
| £ 211.3746 - £ 281.8362 | Request the lead time here |
39.52
|
40.0
|
33.2
|
500.0
|
40x40
|
40.0
|
||
| £ 287.0892 - £ 382.7856 | Request the lead time here |
20.76
|
20.0
|
17.6
|
2000.0
|
20x20
|
20.0
|
||
| £ 53.448 - £ 71.2674 | Request the lead time here |
26.08
|
25.0
|
22.9
|
500.0
|
25x5
|
5.0
|
||
| £ 357.9792 - £ 477.309 | Request the lead time here |
26.08
|
25.0
|
22.9
|
3500.0
|
25x5
|
5.0
|
||
| £ 222.3804 - £ 296.5038 | Request the lead time here |
17.08
|
16.0
|
13.90
|
2000.0
|
16x5
|
5.0
|
||
| £ 842.622 - £ 1,123.4994 | Request the lead time here |
26.08
|
25.0
|
22.9
|
6000.0
|
25x25
|
25.0
|
||
| £ 705.0852 - £ 940.1136 | Request the lead time here |
42.15
|
40.0
|
35.8
|
3000.0
|
40x10
|
10.0
|
||
| £ 1,050.141 - £ 1,400.1846 | Request the lead time here |
42.15
|
40.0
|
37.9
|
4500.0
|
40x10
|
10.0
|
||
| £ 602.9934 - £ 803.9946 | Request the lead time here |
26.08
|
25.0
|
22.9
|
6000.0
|
25x5
|
5.0
|
||
| £ 109.9662 - £ 146.625 | Request the lead time here |
17.08
|
16.0
|
13.90
|
1000.0
|
16x5
|
5.0
|
||
| £ 147.0024 - £ 196.0032 | Request the lead time here |
21.08
|
20.0
|
17.9
|
1500.0
|
20x5
|
5.0
|
||
| £ 1,035.8406 - £ 1,381.1208 | Request the lead time here |
20.76
|
20.0
|
17.6
|
2500.0
|
20x40
|
40.0