Menu Search

Flexible Steel Cable Clamps

In production

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Series Code :SR2150

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
VCC-83540 £ 0.3118 - £ 0.3189 Request the lead time here
VCC-83535 £ 0.3118 - £ 0.3189 Request the lead time here
£ 0.3118 - £ 0.3189 Request the lead time here
£ 0.8065 - £ 0.8065 Request the lead time here
VCC-845126 £ 3.4727 - £ 3.4727 Request the lead time here
VCC-84576 £ 0.3529 - £ 0.36 Request the lead time here
£ 0.3812 - £ 0.3897 Request the lead time here
VCC-63254 £ 0.4053 - £ 0.4139 Request the lead time here
VCC-84584 £ 0.2565 - £ 0.2608 Request the lead time here
£ 0.3118 - £ 0.3189 Request the lead time here
Cable Clamp Adjustable 40.0 mm Soft Steel Black

VCC-83540

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    40.0 mm
Cable Clamp Adjustable 35.0 mm Soft Steel Black

VCC-83535

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    35.0 mm
Cable Clamp Adjustable 48.0 mm Soft Steel Black

VCC-63048

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    48.0 mm
Cable Clamp Adjustable 54.0 mm Soft Steel Black

VCC-84554

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    54.0 mm
Cable Clamp Adjustable 126.0 mm Soft Steel Black

VCC-845126

Price Range
£ 3.4727 - £ 3.4727

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    126.0 mm
Cable Clamp Adjustable 76.0 mm Soft Steel Black

VCC-84576

Price Range
£ 0.36 - £ 0.3529

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    76.0 mm
Cable Clamp Adjustable 64.0 mm Soft Steel Black

VCC-83664

Price Range
£ 0.3897 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    64.0 mm
Cable Clamp Adjustable 54.0 mm Soft Steel Black

VCC-63254

Price Range
£ 0.4139 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    54.0 mm
Cable Clamp Adjustable 84.0 mm Soft Steel Black

VCC-84584

Price Range
£ 0.2608 - £ 0.2565

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    84.0 mm
Cable Clamp Adjustable 28.0 mm Soft Steel Black

VCC-83028

Price Range
£ 0.3189 - £ 0.3118

Stock Levels
Request the lead time here
Attributes
  • Coating
    PVC
  • Colour
    Black
  • Cover Material
    PVC
  • Operating Temperature Range
    0 - 50 °C
  • Overall Length
    28.0 mm