Menu Search

Fluid Level Indicator Caps - Prismatic

In production

Prismatic Fluid Level Indicator Caps are resistant to solvents, oils, greases, and other chemical agents. The prismatic windows allow the viewing of liquid levels in various applications and are resistant to oils and solvents.

  • Offers genuine glass of high stability.
  • Scratch-proof.
  • Seal housed in a groove and therefore cannot be lost.
  • Groove design prevents seal from extrusion when the sight glass is tightened.
Material: Aluminium Series Code: SR6580

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability D L Thread Size Thread Standard View
1337698 £ 21.4559 - £ 46.5094 Request the lead time here
G 3/4
£ 21.4559 - £ 46.5094 Request the lead time here
M26
£ 17.2444 - £ 37.3846 Request the lead time here
G 1/2
£ 26.9867 - £ 57.2704 Request the lead time here
M33
£ 30.3496 - £ 64.4617 Request the lead time here
M40
£ 17.2444 - £ 37.3846 Request the lead time here
M20
1337695 £ 25.6804 - £ 54.5606 Request the lead time here
G 1/4
£ 30.3496 - £ 64.4617 Request the lead time here
M42
1337696 £ 16.4116 - £ 35.566 Request the lead time here
G 3/8
£ 26.9867 - £ 57.2704 Request the lead time here
G 1
£ 30.3496 - £ 64.4617 Request the lead time here
G 1-1/4
£ 21.4559 - £ 46.5094 Request the lead time here
M27
£ 25.6804 - £ 54.5606 Request the lead time here
M14
£ 16.4116 - £ 35.566 Request the lead time here
M16
Fluid Level Indicator Caps - Prismatic G 3/4 32.0 mm Aluminium

1337698

Price Range
£ 46.5094 - £ 21.4559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    G 3/4
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M26 32.0 mm Aluminium

1337690

Price Range
£ 46.5094 - £ 21.4559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M26
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic G 1/2 36.0 mm Aluminium

1337697

Price Range
£ 37.3846 - £ 17.2444

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    G 1/2
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M33 40.0 mm Aluminium

1337692

Price Range
£ 57.2704 - £ 26.9867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M33
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M40 50.0 mm Aluminium

1337693

Price Range
£ 64.4617 - £ 30.3496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M40
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M20 26.0 mm Aluminium

1337689

Price Range
£ 37.3846 - £ 17.2444

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M20
  • Material
    Aluminium
  • Commodity Code
    7616991099
Fluid Level Indicator Caps - Prismatic G 1/4 20.0 mm Aluminium

1337695

Price Range
£ 54.5606 - £ 25.6804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    G 1/4
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M42 50.0 mm Aluminium

1337694

Price Range
£ 64.4617 - £ 30.3496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M42
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic G 3/8 22.0 mm Aluminium

1337696

Price Range
£ 35.566 - £ 16.4116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    G 3/8
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic G 1 40.0 mm Aluminium

1337699

Price Range
£ 57.2704 - £ 26.9867

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    G 1
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic G 1-1/4 50.0 mm Aluminium

1337700

Price Range
£ 64.4617 - £ 30.3496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    G 1-1/4
  • Material
    Aluminium
  • Price per piece incl VAT
    74.7166 GBP
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M27 32.0 mm Aluminium

1337691

Price Range
£ 46.5094 - £ 21.4559

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M27
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M14 20.0 mm Aluminium

1337687

Price Range
£ 54.5606 - £ 25.6804

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M14
  • Material
    Aluminium
  • Commodity Code
    7616999099
Fluid Level Indicator Caps - Prismatic M16 22.0 mm Aluminium

1337688

Price Range
£ 35.566 - £ 16.4116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Material
    Aluminium
  • Commodity Code
    7616999099