Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.2112 - £ 0.2197 | Request the lead time here |
|
#6
|
0.752 in
19.1 mm
|
||
| £ 0.3019 - £ 0.3075 | Request the lead time here |
|
#6
|
1.378 in
35.0 mm
|
||
| £ 0.2017 - £ 0.2303 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| £ 0.9737 - £ 0.9737 | Request the lead time here |
|
#6
|
0.193 in
4.9 mm
|
||
| £ 0.0893 - £ 0.0993 | Request the lead time here |
|
|
0.374 in
9.5 mm
|
||
| £ 0.0851 - £ 0.0905 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.1271 - £ 0.1324 | Request the lead time here |
|
M2.5
|
0.591 in
15.0 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.437 in
11.1 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.5 in
12.7 mm
|
||
| £ 0.1654 - £ 0.189 | Request the lead time here |
|
M3
|
0.311 in
7.9 mm
|
||
| £ 0.1903 - £ 0.2176 | 3000 In stock |
|
|
1 in
25.4 mm
|
||
| £ 0.2188 - £ 0.2503 | 980 In stock |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.1803 - £ 0.2052 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| £ 0.1271 - £ 0.1324 | Request the lead time here |
|
M2.5
|
0.472 in
12.0 mm
|
||
| £ 0.1903 - £ 0.2176 | 10000 In stock |
|
|
1.406 in
35.7 mm
|
||
| £ 0.194 - £ 0.2201 | Request the lead time here |
|
M3
|
0.126 in
3.2 mm
|
||
| £ 0.1754 - £ 0.2002 | 4000 In stock |
|
M4
|
0.374 in
9.5 mm
|
||
| £ 0.2338 - £ 0.2438 | Request the lead time here |
|
M4
|
0.437 in
11.1 mm
|
||
| £ 0.1754 - £ 0.2002 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| £ 0.2188 - £ 0.2503 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue