Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
£ 0.0664 - £ 0.0691 448 In stock
12.9 mm
Round
4.0 mm
£ 0.5767 - £ 0.5767 80 In stock
19.7 mm
Round
3.2 mm
£ 0.2682 - £ 0.2682 Request the lead time here
11.0 mm
Dual
2.5 mm
465794 £ 0.241 - £ 0.2511 Request the lead time here
22.2 mm
Round
1.6 mm
£ 0.3807 - £ 0.3807 Request the lead time here
14.3 mm
Dual
1.6 mm
£ 0.1022 - £ 0.1065 Request the lead time here
15.9 mm
Round
3.2 mm
497645 £ 0.4419 - £ 0.4419 Request the lead time here
15.9 mm
Round
3.2 mm
SRB-R-6 £ 0.1556 - £ 0.1556 25 In stock
16.7 mm
Round
3.2 mm
497637 £ 0.3057 - £ 0.3057 Request the lead time here
12.8 mm
Round
1.6 mm
£ 0.3182 - £ 0.3182 Request the lead time here
6.0 mm
Round
2.5 mm
£ 0.1459 - £ 0.1459 12082 In stock
12.7 mm
Round
2.5 mm
465744 £ 0.0639 - £ 0.0665 400 In stock
12.9 mm
Round
2.5 mm
£ 0.0632 - £ 0.0632 Request the lead time here
12.7 mm
Flat
1.8 mm
£ 0.1674 - £ 0.1746 Request the lead time here
15.9 mm
Round
1.6 mm
465790 £ 0.1948 - £ 0.2035 Request the lead time here
22.2 mm
Round
3.2 mm
465716 £ 0.0796 - £ 0.083 Request the lead time here
17.7 mm
Round
7.1 mm
£ 0.1022 - £ 0.1065 350 In stock
15.9 mm
Round
1.6 mm
£ 0.9171 - £ 0.9171 Request the lead time here
21.6 mm
Round
3.2 mm
£ 0.4655 - £ 0.4655 Request the lead time here
14.3 mm
Flat
3.3 mm
£ 0.2181 - £ 0.2181 Request the lead time here
11.0 mm
Flat
2.5 mm
  • of 5
Strain Relief Bushing Round PA Black

465752

Price Range
£ 0.0691 - £ 0.0664

Stock Levels
448 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.4 - 7.4 mm
  • Maximum Panel Thickness
    4.0 mm
Strain Relief Bushing Round PA Black

497647

Price Range
£ 0.5767 - £ 0.5767

Stock Levels
80 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.2 - 10.5 mm
  • Head Length
    19.7 mm
Strain Relief Bushing Dual PA Black

497646

Price Range
£ 0.2682 - £ 0.2682

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Head Length
    11.0 mm
Strain Relief Bushing Round PA Black

465794

Price Range
£ 0.2511 - £ 0.241

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    13.5 - 15.2 mm
  • Head Length
    22.2 mm
Strain Relief Bushing Dual PA Black

497655

Price Range
£ 0.3807 - £ 0.3807

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Dual
  • Material
    PA
  • Cable Size
    5.0 x 10.4 mm
  • Head Length
    14.3 mm
Strain Relief Bushing Round PA Black

465778

Price Range
£ 0.1065 - £ 0.1022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

497645

Price Range
£ 0.4419 - £ 0.4419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round 8.26 mm PA Black

SRB-R-6

Price Range
£ 0.1556 - £ 0.1556

Stock Levels
25 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.26 mm
  • Head Length
    17.3 mm
Strain Relief Bushing Round PA Black

497637

Price Range
£ 0.3057 - £ 0.3057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.2 - 7.4 mm
  • Head Length
    12.8 mm
Strain Relief Bushing Round 6.0 mm PA Black

XSRBRA01-01

Price Range
£ 0.3182 - £ 0.3182

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.0 mm
  • Head Length
    14.8 mm
Strain Relief Bushing Round 6.35 mm PA Black

SRB-R-5

Price Range
£ 0.1459 - £ 0.1459

Stock Levels
12082 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.35 mm
  • Head Length
    10.9 mm
Strain Relief Bushing Round PA Black

465744

Price Range
£ 0.0665 - £ 0.0639

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    6.5 - 7.5 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Flat 3 x 7.6 mm PA Black

SRB-F-7

Price Range
£ 0.0632 - £ 0.0632

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3 x 7.6 mm
  • Head Length
    10.2 mm
Strain Relief Bushing Round PA White

465775

Price Range
£ 0.1746 - £ 0.1674

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    8.2 - 9.2 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

465790

Price Range
£ 0.2035 - £ 0.1948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    9.4 - 11.0 mm
  • Head Length
    22.2 mm
Strain Relief Bushing Round 3.8 mm x 7.1 mm PA Black

465716

Price Range
£ 0.083 - £ 0.0796

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    3.8 mm x 7.1 mm
  • Head Length
    11.4 mm
Strain Relief Bushing Round PA Black

465782

Price Range
£ 0.1065 - £ 0.1022

Stock Levels
350 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.6 mm
  • Head Length
    15.9 mm
Strain Relief Bushing Round PA Black

497657

Price Range
£ 0.9171 - £ 0.9171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    10.0 - 15.2 mm
  • Head Length
    21.6 mm
Strain Relief Bushing Flat 3.8 x 8.6 mm PA Black

SRB-F-5

Price Range
£ 0.4655 - £ 0.4655

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.8 x 8.6 mm
  • Head Length
    15.2 mm
Strain Relief Bushing Flat 3.0 x 5.6 mm PA Black

SRB-F-6

Price Range
£ 0.2181 - £ 0.2181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Head Length
    10.3 mm