Menu Search

Wing & Fly Nuts - Plastic Wing Nuts

In stock

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Height Wing Spread View
£ 0.2778 - £ 0.2905 Request the lead time here
M4
14.0 mm
25.0 mm
£ 0.2778 - £ 0.2905 Request the lead time here
M5
14.0 mm
25.0 mm
£ 0.3897 - £ 0.3897 1950 In stock
M4
22.0 mm
35.0 mm
£ 0.5854 - £ 0.6094 200 In stock
M8
16.0 mm
26.0 mm
£ 0.2225 - £ 0.4762 Request the lead time here
M6
12.0 mm
25.0 mm
£ 0.2778 - £ 0.2905 Request the lead time here
M6
14.0 mm
25.0 mm
0500050000VR £ 0.4209 - £ 0.4209 Request the lead time here
M8
22.0 mm
35.0 mm
£ 0.4153 - £ 0.4153 Request the lead time here
M4
24.0 mm
35.0 mm
£ 0.6123 - £ 0.6123 5000 In stock
M10
25.0 mm
41.0 mm
£ 0.0883 - £ 0.109 5500 In stock
M4 x 0.7
12.2 mm
22.8 mm
£ 0.1006 - £ 0.1242 Request the lead time here
M6 x 1.0
16.0 mm
27.7 mm
06M050080WN £ 0.1107 - £ 0.1366 Request the lead time here
M5 x 0.8
12.2 mm
22.8 mm
£ 0.3491 - £ 0.431 Request the lead time here
M12 x 1.75
22.7 mm
44.7 mm
£ 0.3047 - £ 0.3175 600 In stock
M6
12.0 mm
25.0 mm
£ 0.5116 - £ 0.5329 Request the lead time here
M5
22.0 mm
35.0 mm
£ 0.3047 - £ 0.3175 Request the lead time here
M3
12.0 mm
25.0 mm
£ 0.4904 - £ 0.5102 Request the lead time here
M6
22.0 mm
35.0 mm
£ 0.6194 - £ 0.6449 Request the lead time here
M10
25.0 mm
41.0 mm
£ 0.5712 - £ 0.5953 Request the lead time here
M5
24.0 mm
35.0 mm
£ 0.1116 - £ 0.1378 Request the lead time here
M6 x 1.0
13.4 mm
29.7 mm
  • of 2
Wing Nut M4 14.0 mm 25.0 mm Nylon Natural

053040060002

Price Range
£ 0.2905 - £ 0.2778

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M5 14.0 mm 25.0 mm Nylon Natural

053050060002

Price Range
£ 0.2905 - £ 0.2778

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M4 22.0 mm 35.0 mm Nylon Natural

0500020000VR

Price Range
£ 0.3897 - £ 0.3897

Stock Levels
1950 In stock
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M8 16.0 mm 26.0 mm Nylon Natural

053080000002

Price Range
£ 0.6094 - £ 0.5854

Stock Levels
200 In stock
Attributes
  • Overall Height
    16.0 mm
  • Wing Spread
    26.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

0480540000VR

Price Range
£ 0.4762 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Wing Nut M6 14.0 mm 25.0 mm Nylon Natural

053060060002

Price Range
£ 0.2905 - £ 0.2778

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    14.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Wing Nut M8 22.0 mm 35.0 mm Nylon Natural

0500050000VR

Price Range
£ 0.4209 - £ 0.4209

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.25 mm
Wing Nut M4 24.0 mm 35.0 mm Nylon Natural

0510020000VR

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

467000

Price Range
£ 0.6123 - £ 0.6123

Stock Levels
5000 In stock
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M4 x 0.7 12.2 mm 22.8 mm Nylon 6/6 Natural

06M040070WN

Price Range
£ 0.109 - £ 0.0883

Stock Levels
5500 In stock
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M4 x 0.7
  • Pitch Diameter
    0.7 mm
Wing Nut M6 x 1.0 16.0 mm 27.7 mm Nylon 6/6 Natural

06M060100WN

Price Range
£ 0.1242 - £ 0.1006

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.2 mm
  • Overall Height
    16.0 mm
  • Wing Spread
    27.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm
Wing Nut M5 x 0.8 12.2 mm 22.8 mm Nylon 6/6 Natural

06M050080WN

Price Range
£ 0.1366 - £ 0.1107

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.2 mm
  • Overall Height
    12.2 mm
  • Wing Spread
    22.8 mm
  • Thread Size
    M5 x 0.8
  • Pitch Diameter
    0.8 mm
Wing Nut M12 x 1.75 22.7 mm 44.7 mm Nylon 6/6 Natural

06M120175WN

Price Range
£ 0.431 - £ 0.3491

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    21.1 mm
  • Overall Height
    22.7 mm
  • Wing Spread
    44.7 mm
  • Thread Size
    M12 x 1.75
  • Pitch Diameter
    1.8 mm
Wing Nut M6 12.0 mm 25.0 mm Nylon Natural

053101700002

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
600 In stock
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M5 22.0 mm 35.0 mm Nylon Natural

053101500002

Price Range
£ 0.5329 - £ 0.5116

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M3 12.0 mm 25.0 mm Nylon Natural

053101000002

Price Range
£ 0.3175 - £ 0.3047

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    10.0 mm
  • Overall Height
    12.0 mm
  • Wing Spread
    25.0 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
Wing Nut M6 22.0 mm 35.0 mm Nylon Natural

053101800002

Price Range
£ 0.5102 - £ 0.4904

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    14.0 mm
  • Overall Height
    22.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
Wing Nut M10 25.0 mm 41.0 mm Nylon Natural

053102200002

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    17.0 mm
  • Overall Height
    25.0 mm
  • Wing Spread
    41.0 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
Wing Nut M5 24.0 mm 35.0 mm Nylon Natural

053101600002

Price Range
£ 0.5953 - £ 0.5712

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    24.0 mm
  • Overall Height
    24.0 mm
  • Wing Spread
    35.0 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
Wing Nut M6 x 1.0 13.4 mm 29.7 mm Nylon 6/6 Natural

06M060100DWN

Price Range
£ 0.1378 - £ 0.1116

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    9.5 mm
  • Overall Height
    13.4 mm
  • Wing Spread
    29.7 mm
  • Thread Size
    M6 x 1.0
  • Pitch Diameter
    1.0 mm