Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Reusable

 (6 product groups)


Cables Ties - Elematic 2 Lock

Elematic 2-Lock™ Cable Ties are professional cable ties made from Polyamide 6.6 (PA), which have a double locking system made from Stainless Steel. A highly efficient and reliable fastener for a range of applications, and industries.

The double steel jaw is made from AISI 316 Stainless Steel, which is placed directly into the cable ties head during the manufacturing process. The innovative double steel jaw allows for locking on both sides of the cable tie, for excellent bundling and securing purposes.

The smooth profile without racks allows for an array of adjustment options along the length of the cable tie, and consistently correct tensioning for a wide range of bundle diameters. These cable ties have an installation temperature range from -40C up to 60C and can perform under an operating temperature range of -40C up to 85C.

Two colour options to choose from. The black option is manufactured from UV resistant PA, ideal for outdoor applications in extreme conditions.

  • Flame resistance rating: UL94 V2.
  • Halogen free
  • Colours: Natural and Black.

Releasable Cable Ties

These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.

The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.

  • Flame resistance rating is UL94 V2.

Belt Cable Ties

These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.

They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.

  • Material: PE
  • Colour: Natural, Black

For details regarding our delivery estimates, please get in touch with our customer service.

Standard Beaded Cable Ties

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818

Cable Ties - Metal Detectable

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

Series Code :SR1747

Cable Straps

Cable straps can be wrapped and secured around a number of cables to bundle them together. Available in elastomer or nylon material, the nylon variant must be used with the locking strap supplied separately.