Quantity | Unit price |
---|---|
100 + | 5.0321 RM |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 30.0 mm |
---|---|
Overall Length | 1.181 in |
Overall Width | 1.024 in |
Overall Width | 26.0 mm |
Overall Thickness | 0.315 in |
Overall Thickness | 8.0 mm |
Leaf Thickness | 8.0 mm |
Leaf Thickness | 0.315 in |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Hinge Type | Exposed Hinge |
Mounting Method | Screw On |
Mount Style | Flat Mount |
Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue