Menu Search

Adhesive Raised Face Flange Protectors

In stock

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Outside Diameter Compatible Nominal Pipe Sizes (All) View
5.0227 RM - 5.5656 RM 251 In stock
75.0 mm
ANSI 1-1/2"
89.5571 RM - 99.2325 RM 66 In stock
415.0 mm
ANSI 14"
61.5698 RM - 68.2217 RM 2803 In stock
39.0 mm
ANSI 12"
32.2915 RM - 35.7802 RM 155 In stock
200.0 mm
ANSI 5"
386.3388 RM - 428.0762 RM 18 In stock
700.0 mm
ANSI 24"
11.1948 RM - 12.4042 RM 3294 In stock
130.0 mm
ANSI 3"
139.9339 RM - 155.0517 RM 26 In stock
540.0 mm
ANSI 18"
2.5391 RM - 2.8134 RM 24033 In stock
45.0 mm
ANSI 3/4"
29.2183 RM - 32.3749 RM 592 In stock
220.0 mm
ANSI 6"
15.6729 RM - 17.3662 RM 61 In stock
ANSI 4"
53.1745 RM - 58.9181 RM 1437 In stock
330.0 mm
ANSI 10"
186.1127 RM - 206.22 RM 4 In stock
590.0 mm
ANSI 20"
7.277 RM - 8.0632 RM 119 In stock
95.0 mm
ANSI 2"
127.8034 RM - 141.6103 RM 45 In stock
475.0 mm
ANSI 16"
1.3373 RM - 1.4814 RM 155887 In stock
36.0 mm
ANSI 1/2"
35.5829 RM - 65.5466 RM 400 In stock
27.5 mm
ANSI 8"
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 75.0 mm | 2.953 in ; ANSI 1-1/2"

48329

Price Range
5.5656 RM - 5.0227 RM

Stock Levels
251 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    75.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 415.0 mm | 16.339 in ; ANSI 14"

48338

Price Range
99.2325 RM - 89.5571 RM

Stock Levels
66 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    415.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 39.0 mm | 1.535 in ; ANSI 12"

48337

Price Range
68.2217 RM - 61.5698 RM

Stock Levels
2803 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    39.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 200.0 mm | 7.874 in ; ANSI 5"

48333

Price Range
35.7802 RM - 32.2915 RM

Stock Levels
155 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    200.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 700.0 mm | 27.559 in ; ANSI 24"

48342

Price Range
428.0762 RM - 386.3388 RM

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    700.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 130.0 mm | 5.118 in ; ANSI 3"

48331

Price Range
12.4042 RM - 11.1948 RM

Stock Levels
3294 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    130.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 540.0 mm | 21.26 in ; ANSI 18"

48340

Price Range
155.0517 RM - 139.9339 RM

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    540.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 45.0 mm | 1.772 in ; ANSI 3/4"

48327

Price Range
2.8134 RM - 2.5391 RM

Stock Levels
24033 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    45.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 220.0 mm | 8.661 in ; ANSI 6"

48334

Price Range
32.3749 RM - 29.2183 RM

Stock Levels
592 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    220.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 160. 0 0 mm ; ANSI 4"

48332

Price Range
17.3662 RM - 15.6729 RM

Stock Levels
61 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
Adhesive Disc ANSI 10" 330.0 mm 1.5 mm Rubber Black

48336

Price Range
58.9181 RM - 53.1745 RM

Stock Levels
1437 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    330.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 590.0 mm | 23.228 in ; ANSI 20"

48341

Price Range
206.22 RM - 186.1127 RM

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    590.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 95.0 mm | 3.74 in ; ANSI 2"

48330

Price Range
8.0632 RM - 7.277 RM

Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    95.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 475.0 mm | 18.701 in ; ANSI 16"

48339

Price Range
141.6103 RM - 127.8034 RM

Stock Levels
45 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    475.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 36.0 mm | 1.417 in ; ANSI 1/2"

48326

Price Range
1.4814 RM - 1.3373 RM

Stock Levels
155887 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    36.0 mm
Adhesive Raised Face Flange Protector - Rubber Black ; Outside Diameter 27.5 mm | 1.083 in ; ANSI 8"

48335

Price Range
65.5466 RM - 35.5829 RM

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Rubber
  • Material
    Rubber
  • Outside Diameter
    27.5 mm