Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|
1.8725 RM - 2.0751 RM | 41210 In stock |
1.772 in
45.0 mm
|
DIN 15
|
||
48311 | 1.44 RM - 1.5958 RM | 3060 In stock |
1.575 in
40.0 mm
|
DIN 10
|
|
42.3258 RM - 46.8985 RM | 868 In stock |
1.055 in
26.8 mm
|
DIN 200
|
||
48314 | 4.2161 RM - 4.6714 RM | 1321 In stock |
2.677 in
68.0 mm
|
DIN 25
|
|
27.7497 RM - 30.7476 RM | 2237 In stock |
8.346 in
212.0 mm
|
DIN 150
|
||
7.7533 RM - 8.5909 RM | 2711 In stock |
4.016 in
102.0 mm
|
DIN 50
|
||
6.8497 RM - 7.5899 RM | 2831 In stock |
3.465 in
88.0 mm
|
DIN 40
|
||
24.359 RM - 26.9903 RM | 160 In stock |
7.402 in
188.0 mm
|
DIN 125
|
||
2.985 RM - 3.3078 RM | 2564 In stock |
2.283 in
58.0 mm
|
DIN 20
|
||
5.2159 RM - 5.7792 RM | 220 In stock |
3.071 in
78.0 mm
|
DIN 32
|
||
7.1591 RM - 13.1881 RM | 241 In stock |
4.803 in
122.0 mm
|
DIN 65
|
||
48320 | 19.4074 RM - 21.5041 RM | 534 In stock |
6.22 in
158.0 mm
|
DIN 100
|
|
8.9831 RM - 16.5479 RM | 515 In stock |
5.433 in
138.0 mm
|
DIN 80
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue