Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Material | Maximum Compatible Cable Diameter | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|
1.3594 RM - 1.5065 RM | 2193 In stock |
Fixed
|
Natural
|
Nylon 6/6
|
|
Adhesive
|
||
0.6141 RM - 0.68 RM | 84 In stock |
Fixed
|
Natural
|
Nylon 6/6
|
0.626 in
15.9 mm
|
Screw
|
||
1.2538 RM - 1.3886 RM | 301403 In stock |
|
Black
|
PA66
|
|
|
||
1.6379 RM - 1.8147 RM | 118 In stock |
|
Black
|
PA66
|
|
|
||
1.3425 RM - 1.4879 RM | 159419 In stock |
|
Black
|
PA66
|
|
|
||
1.4902 RM - 1.6507 RM | 110 In stock |
|
Black
|
PA66
|
|
|
||
1.9309 RM - 2.1398 RM | 646 In stock |
|
Black
|
PA66
|
|
|
||
1.761 RM - 1.9507 RM | 12651 In stock |
Fixed
|
Natural
|
Nylon 6/6
|
|
Adhesive
|
||
460287 | 1.7435 RM - 1.9315 RM | 20053 In stock |
|
Black
|
PA66
|
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue