Menu Search

Adhesive/Screw Mount Wire Saddle

In stock

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Maximum Compatible Cable Diameter Mounting Method View
1.3425 RM - 1.4879 RM 159419 In stock
Black
PA66
1.4902 RM - 1.6507 RM 110 In stock
Black
PA66
1.6379 RM - 1.8147 RM 118 In stock
Black
PA66
460287 1.7435 RM - 1.9315 RM 20053 In stock
Black
PA66
1.9309 RM - 2.1398 RM 646 In stock
Black
PA66
1.2538 RM - 1.3886 RM 301403 In stock
Black
PA66
1.3594 RM - 1.5065 RM 2193 In stock
Fixed
Natural
Nylon 6/6
Adhesive
1.761 RM - 1.9507 RM 12651 In stock
Fixed
Natural
Nylon 6/6
Adhesive
0.6141 RM - 0.68 RM 84 In stock
Fixed
Natural
Nylon 6/6
15.9 mm
Screw
Cable Clamp - Overall Height - 16.5 mm | 0.65 in; Overall Length - 35.5 mm | 1.398 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA66; Black

460289

Price Range
1.4879 RM - 1.3425 RM

Stock Levels
159419 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Height
    16.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Overall Height - 18.5 mm | 0.728 in; Overall Length - 36.5 mm | 1.437 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA66; Black

460290

Price Range
1.6507 RM - 1.4902 RM

Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Height
    18.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Overall Height - 22.5 mm | 0.886 in; Overall Length - 42.0 mm | 1.654 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA66; Black

460292

Price Range
1.8147 RM - 1.6379 RM

Stock Levels
118 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Height
    22.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Overall Height - 9.1 mm | 0.358 in; Overall Length - 25.8 mm | 1.016 in; Overall Width - 13.4 mm | 0.528 in; UL94 V-2; PA66; Black

460287

Price Range
1.9315 RM - 1.7435 RM

Stock Levels
20053 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Height
    9.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Overall Height - 20.5 mm | 0.807 in; Overall Length - 38.5 mm | 1.516 in; Overall Width - 16.4 mm | 0.646 in; UL94 V-2; PA66; Black

460291

Price Range
2.1398 RM - 1.9309 RM

Stock Levels
646 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Height
    20.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Overall Height - 14.0 mm | 0.551 in; Overall Length - 29.4 mm | 1.157 in; Overall Width - 13.4 mm | 0.528 in; UL94 V-2; PA66; Black

460288

Price Range
1.3886 RM - 1.2538 RM

Stock Levels
301403 In stock
Attributes
  • Colour
    Black
  • Material
    PA66
  • Overall Height
    14.0 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
Cable Clamp - Overall Height - 37.1 mm | 1.461 in; Overall Length - 25.4 mm | 1 in; Overall Width - 25.4 mm | 1 in; UL94 V-2; Nylon 6/6; Natural

RWSB-16-01A-RT

Price Range
1.5065 RM - 1.3594 RM

Stock Levels
2193 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Maximum Operating Temperature
    85 °C
Cable Clamp - Overall Height - 24.1 mm | 0.949 in; Overall Length - 25.4 mm | 1 in; Overall Width - 25.4 mm | 1 in; UL94 V-2; Nylon 6/6; Natural

RWSB-10-01A-RT

Price Range
1.9507 RM - 1.761 RM

Stock Levels
12651 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Adhesive
  • Maximum Operating Temperature
    85 °C
Cable Clamp - Overall Height - 24.1 mm | 0.949 in; Overall Length - 25.4 mm | 1 in; Overall Width - 25.4 mm | 1 in; UL94 V-2; Nylon 6/6; Natural

RWSB-10-01

Price Range
0.68 RM - 0.6141 RM

Stock Levels
84 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Screw
  • Base Length
    25.4 mm