Menu Search

Adjustable Cable Clamps

In stock

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Compatible Cable Diameter Range Mounting Method View
1.0594 RM - 1.1744 RM 19044 In stock
Natural
Nylon 6/6
Snap-Lock
0.8353 RM - 0.9252 RM 1448 In stock
Natural
Nylon 6/6
Snap-Lock
1.8673 RM - 2.0686 RM 1055 In stock
Natural
PA66
Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ;

WAC2-01

Price Range
1.1744 RM - 1.0594 RM

Stock Levels
19044 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    40 °C
Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ;

WAC1-01

Price Range
0.9252 RM - 0.8353 RM

Stock Levels
1448 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Snap-Lock
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    40 °C
Cable Clamps - Plug In/Adhesive Mount, Adjustable - Natural ;

WAC3-01A4-RT

Price Range
2.0686 RM - 1.8673 RM

Stock Levels
1055 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Overall Height
    22.2 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2