Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Keeper Length | Mounting Hole Diameter | Special Features | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
38.8651 RM - 43.0636 RM | 27 In stock |
1.154 in
29.3 mm
|
0.209 in
5.3 mm
|
|
1.594 in
40.5 mm
|
0.709 in
18.0 mm
|
||
24.7623 RM - 48.0152 RM | Request the lead time here |
0.744 in
18.9 mm
|
0.193 in
4.9 mm
|
With Keeper
|
0.787 in
20.0 mm
|
0.555 in
14.1 mm
|
||
22.3662 RM - 24.7827 RM | 13641 In stock |
0.74 in
18.8 mm
|
0.205 in
5.2 mm
|
|
1.035 in
26.3 mm
|
0.748 in
19.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue