Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Mount Type Base Diameter View
5.9321 RM - 6.573 RM 4951 In stock
M8
Rigid
Threaded Stud
30.0 mm
5.286 RM - 5.8568 RM 2683 In stock
M12
Rigid
Threaded Stud
48.0 mm
4.3211 RM - 4.7881 RM 2673 In stock
M10
Rigid
Threaded Stud
38.0 mm
7.3511 RM - 8.1455 RM 6738 In stock
M10
Rigid
Threaded Stud
48.0 mm
4.9218 RM - 5.4529 RM 3013 In stock
M12
Rigid
Threaded Stud
48.0 mm
3.5699 RM - 3.9557 RM 1620 In stock
M8
Rigid
Threaded Stud
25.0 mm
5.164 RM - 5.7226 RM 63010 In stock
M12
Rigid
Threaded Stud
38.0 mm
3.4689 RM - 3.8437 RM 149394 In stock
M8
Rigid
Threaded Stud
38.0 mm
3.2985 RM - 3.654 RM 119453 In stock
M8
Rigid
Threaded Stud
25.0 mm
6.4283 RM - 7.1229 RM 4228 In stock
M8
Rigid
Threaded Stud
48.0 mm
466122 2.6862 RM - 2.9769 RM 128070 In stock
M8
Rigid
Threaded Stud
25.0 mm
2.8905 RM - 3.2028 RM 5571 In stock
M8
Rigid
Threaded Stud
25.0 mm
4.9632 RM - 5.4996 RM 4289 In stock
M8
Rigid
Threaded Stud
38.0 mm
7.7766 RM - 8.6172 RM 3167 In stock
M12
Rigid
Threaded Stud
38.0 mm
466155 5.251 RM - 5.8183 RM 8134 In stock
M8
Rigid
Threaded Stud
48.0 mm
6.1195 RM - 6.7808 RM 2056 In stock
M8
Rigid
Threaded Stud
38.0 mm
6.1364 RM - 6.7989 RM 6266 In stock
M10
Rigid
Threaded Stud
48.0 mm
4.2569 RM - 4.7169 RM 5410 In stock
M8
Rigid
Threaded Stud
48.0 mm
3.2109 RM - 3.5582 RM 13565 In stock
M8
Rigid
Threaded Stud
38.0 mm
3.3178 RM - 3.6761 RM 12682 In stock
M10
Rigid
Threaded Stud
30.0 mm
  • of 3
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466131

Price Range
6.573 RM - 5.9321 RM

Stock Levels
4951 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466163

Price Range
5.8568 RM - 5.286 RM

Stock Levels
2683 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466143

Price Range
4.7881 RM - 4.3211 RM

Stock Levels
2673 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466161

Price Range
8.1455 RM - 7.3511 RM

Stock Levels
6738 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466162

Price Range
5.4529 RM - 4.9218 RM

Stock Levels
3013 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466125

Price Range
3.9557 RM - 3.5699 RM

Stock Levels
1620 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466148

Price Range
5.7226 RM - 5.164 RM

Stock Levels
63010 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466138

Price Range
3.8437 RM - 3.4689 RM

Stock Levels
149394 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466124

Price Range
3.654 RM - 3.2985 RM

Stock Levels
119453 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466156

Price Range
7.1229 RM - 6.4283 RM

Stock Levels
4228 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466122

Price Range
2.9769 RM - 2.6862 RM

Stock Levels
128070 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466123

Price Range
3.2028 RM - 2.8905 RM

Stock Levels
5571 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466140

Price Range
5.4996 RM - 4.9632 RM

Stock Levels
4289 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466151

Price Range
8.6172 RM - 7.7766 RM

Stock Levels
3167 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466155

Price Range
5.8183 RM - 5.251 RM

Stock Levels
8134 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466141

Price Range
6.7808 RM - 6.1195 RM

Stock Levels
2056 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466160

Price Range
6.7989 RM - 6.1364 RM

Stock Levels
6266 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466154

Price Range
4.7169 RM - 4.2569 RM

Stock Levels
5410 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466137

Price Range
3.5582 RM - 3.2109 RM

Stock Levels
13565 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466132

Price Range
3.6761 RM - 3.3178 RM

Stock Levels
12682 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP