Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Feet - Standard/Non Articulating with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Thread Size Base Type Mount Type Base Diameter View
5.9321 RM - 6.573 RM 4951 In stock
M8
Rigid
Threaded Stud
30.0 mm
3.9026 RM - 4.3235 RM 256712 In stock
M10
Rigid
Threaded Stud
30.0 mm
466142 3.7357 RM - 4.1396 RM 9764 In stock
M10
Rigid
Threaded Stud
38.0 mm
2.8905 RM - 3.2028 RM 5571 In stock
M8
Rigid
Threaded Stud
25.0 mm
4.0205 RM - 4.4548 RM 815 In stock
M10
Rigid
Threaded Stud
48.0 mm
6.1195 RM - 6.7808 RM 2056 In stock
M8
Rigid
Threaded Stud
38.0 mm
4.6527 RM - 5.1552 RM 16070 In stock
M10
Rigid
Threaded Stud
48.0 mm
3.5092 RM - 3.888 RM 107858 In stock
M8
Rigid
Threaded Stud
48.0 mm
5.7722 RM - 6.395 RM 2964 In stock
M10
Rigid
Threaded Stud
38.0 mm
4.9218 RM - 5.4529 RM 1608 In stock
M10
Rigid
Threaded Stud
38.0 mm
4.9218 RM - 5.4529 RM 3013 In stock
M12
Rigid
Threaded Stud
48.0 mm
5.164 RM - 5.7226 RM 63010 In stock
M12
Rigid
Threaded Stud
38.0 mm
3.2985 RM - 3.654 RM 119453 In stock
M8
Rigid
Threaded Stud
25.0 mm
466122 2.6862 RM - 2.9769 RM 128070 In stock
M8
Rigid
Threaded Stud
25.0 mm
3.417 RM - 3.7865 RM 67136 In stock
M8
Rigid
Threaded Stud
30.0 mm
5.286 RM - 5.8568 RM 2683 In stock
M12
Rigid
Threaded Stud
48.0 mm
2.155 RM - 2.3873 RM 6875 In stock
M8
Rigid
Screw Mount
25.0 mm
5.8323 RM - 6.4627 RM 4965 In stock
M12
Rigid
Threaded Stud
38.0 mm
466158 4.6054 RM - 5.1033 RM 74931 In stock
M10
Rigid
Threaded Stud
48.0 mm
7.3511 RM - 8.1455 RM 6738 In stock
M10
Rigid
Threaded Stud
48.0 mm
  • of 3
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466131

Price Range
6.573 RM - 5.9321 RM

Stock Levels
4951 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466133

Price Range
4.3235 RM - 3.9026 RM

Stock Levels
256712 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466142

Price Range
4.1396 RM - 3.7357 RM

Stock Levels
9764 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466123

Price Range
3.2028 RM - 2.8905 RM

Stock Levels
5571 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466157

Price Range
4.4548 RM - 4.0205 RM

Stock Levels
815 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466141

Price Range
6.7808 RM - 6.1195 RM

Stock Levels
2056 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466159

Price Range
5.1552 RM - 4.6527 RM

Stock Levels
16070 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466152

Price Range
3.888 RM - 3.5092 RM

Stock Levels
107858 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466145

Price Range
6.395 RM - 5.7722 RM

Stock Levels
2964 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466144

Price Range
5.4529 RM - 4.9218 RM

Stock Levels
1608 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466162

Price Range
5.4529 RM - 4.9218 RM

Stock Levels
3013 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466148

Price Range
5.7226 RM - 5.164 RM

Stock Levels
63010 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466124

Price Range
3.654 RM - 3.2985 RM

Stock Levels
119453 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466122

Price Range
2.9769 RM - 2.6862 RM

Stock Levels
128070 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466129

Price Range
3.7865 RM - 3.417 RM

Stock Levels
67136 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466163

Price Range
5.8568 RM - 5.286 RM

Stock Levels
2683 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - PP;Steel

497509

Price Range
2.3873 RM - 2.155 RM

Stock Levels
6875 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Stud Mount Leveling Feet - Thread Size - M12 ; Base Diameter - 38.0 mm | 1.496 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466149

Price Range
6.4627 RM - 5.8323 RM

Stock Levels
4965 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466158

Price Range
5.1033 RM - 4.6054 RM

Stock Levels
74931 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M10 ; Base Diameter - 48.0 mm | 1.89 in ; Base Height - 19.0 mm | 0.748 in ; Material - PP;Steel

466161

Price Range
8.1455 RM - 7.3511 RM

Stock Levels
6738 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP