This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
---|---|---|---|---|---|---|
0.394 RM - 0.4366 RM | 3062 In stock |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
||
0.3315 RM - 0.3677 RM | 41030 In stock |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
||
HLCBSE2-8M-01 | 0.3099 RM - 0.3438 RM | 124830 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
|
0.5236 RM - 0.5802 RM | 2153 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
||
0.3298 RM - 0.3654 RM | 3080 In stock |
Clip Fix
|
Unlocking Fix
|
0.984 in
25.0 mm
|
||
0.3275 RM - 0.3631 RM | 1588 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
0.3228 RM - 0.3584 RM | 332 In stock |
Clip Fix
|
Unlocking Fix
|
0.315 in
8.0 mm
|
||
0.6024 RM - 0.6678 RM | 2089 In stock |
Clip Fix
|
Unlocking Fix
|
0.236 in
6.0 mm
|
||
1.9385 RM - 2.148 RM | 4674 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
0.3514 RM - 0.3893 RM | 2104 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
||
0.3193 RM - 0.3537 RM | 61 In stock |
Clip Fix
|
Unlocking Fix
|
0.551 in
14.0 mm
|
||
0.3718 RM - 0.4115 RM | 51 In stock |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
0.328 RM - 0.3636 RM | 1384 In stock |
Clip Fix
|
Unlocking Fix
|
0.394 in
10.0 mm
|
||
0.973 RM - 1.0775 RM | 60 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.484 in
12.3 mm
|
||
2.4095 RM - 2.6698 RM | 141034 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.61 in
15.5 mm
|
||
0.3205 RM - 0.3549 RM | 1075 In stock |
Clip Fix
|
Unlocking Fix
|
0.472 in
12.0 mm
|
||
PCBEHE2-4M-01 | 0.3543 RM - 0.3928 RM | 3004 In stock |
Clip Fix
|
Unlocking Fix
|
0.157 in
4.0 mm
|
|
1.5836 RM - 1.754 RM | 558 In stock |
Snap Lock Fix
|
Unlocking Fix
|
0.866 in
22.0 mm
|
||
0.3736 RM - 0.4133 RM | 4048 In stock |
Clip Fix
|
Unlocking Fix
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue