Bolt Protection Caps protect joint fasteners against tampering and weathering. Ideal for bolts, screws, nuts and washers - they also create an enhanced finished appearance for your application.
Our range are supplied in a wide choice of sizes to suit multiple applications. These caps are available to fit DIN 933 standard bolts.
Customers that purchase our snap-on bolt and nut protection caps regularly buy our Hexagonal Head Screws too.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Bolt Thread | Distance Across Flats | Colour | View | |
---|---|---|---|---|---|---|
0.9339 RM - 1.0349 RM | 21563 In stock |
M16;5/8
|
0.937 in
23.8 mm
|
White
|
||
0.1016 RM - 0.1127 RM | 254014 In stock |
M6
|
0.386 in
9.8 mm
|
Black
|
||
2.2379 RM - 2.479 RM | 482 In stock |
M22
|
1.252 in
31.8 mm
|
White
|
||
1.8194 RM - 2.0161 RM | 56 In stock |
M22
|
1.252 in
31.8 mm
|
Black
|
||
15211 | 0.244 RM - 0.2703 RM | 8484 In stock |
M5
|
0.311 in
7.9 mm
|
Black
|
|
0.1605 RM - 0.178 RM | 17037 In stock |
M6
|
0.386 in
9.8 mm
|
White
|
||
1.1265 RM - 1.248 RM | 16 In stock |
M18
|
1.055 in
26.8 mm
|
Black
|
||
0.2831 RM - 0.5475 RM | 40461 In stock |
M10
|
0.661 in
16.8 mm
|
White
|
||
1.9922 RM - 2.207 RM | 860 In stock |
M24
|
1.406 in
35.7 mm
|
Black
|
||
12725 | 0.2562 RM - 0.2837 RM | 10555 In stock |
M12;1/2
|
0.74 in
18.8 mm
|
White
|
|
0.5796 RM - 0.6427 RM | 2086 In stock |
M16;5/8
|
0.937 in
23.8 mm
|
Black
|
||
12924 | 0.244 RM - 0.2703 RM | 11976 In stock |
M5
|
0.311 in
7.9 mm
|
White
|
|
12838 | 0.1588 RM - 0.1757 RM | 5812 In stock |
M8
|
0.504 in
12.8 mm
|
Black
|
|
0.83 RM - 0.9199 RM | 1860 In stock |
M14
|
0.858 in
21.8 mm
|
Black
|
||
1.461 RM - 1.6186 RM | 1617 In stock |
M20
|
1.173 in
29.8 mm
|
White
|
||
0.1675 RM - 0.1856 RM | 108736 In stock |
M10
|
0.661 in
16.8 mm
|
Black
|
||
0.9158 RM - 1.0145 RM | 3781 In stock |
M14
|
0.858 in
21.8 mm
|
White
|
||
1.9922 RM - 2.207 RM | 48 In stock |
M24
|
1.406 in
35.7 mm
|
White
|
||
0.2183 RM - 0.2417 RM | 104933 In stock |
M8
|
0.504 in
12.8 mm
|
White
|
||
0.2084 RM - 0.2311 RM | 53 In stock |
M12;1/2
|
0.74 in
18.8 mm
|
Black
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue