Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 9 | 904.5628 RM |
| 10 - 39 | 859.3348 RM |
| 40 + | 816.3681 RM |
| Colour | Black |
|---|---|
| Full Material | Polyester |
| Material | Polyester |
| Sold Per | Roll |
| Standards | DIN5510, BS6853 |
| Compatible Cable Diameter Range | 13.0 - 14.0 mm |
| Compatible Cable Diameter Range | 0.512 - 0.551 in |
| Maximum Compatible Cable Diameter | 14.0 mm |
| Maximum Compatible Cable Diameter | 0.551 in |
| Minimum Compatible Cable Diameter | 13.0 mm |
| Minimum Compatible Cable Diameter | 0.512 in |
| Overall Length | 30.0 m |
| Overall Length | 98.425 ft |
| Roll Length | 98.425 ft |
| Roll Length | 30.0 m |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue