| Quantity | Unit price |
|---|---|
| 1 - 9 | 1,348.6511 RM |
| 10 - 39 | 1,281.2186 RM |
| 40 + | 1,217.1575 RM |
| Colour | Black |
|---|---|
| Full Material | Polyester |
| Material | Polyester |
| Sold Per | Roll |
| Standards | DIN5510, BS6853 |
| Compatible Cable Diameter Range | 25.0 - 27.0 mm |
| Compatible Cable Diameter Range | 0.984 - 1.063 in |
| Maximum Compatible Cable Diameter | 27.0 mm |
| Maximum Compatible Cable Diameter | 1.063 in |
| Minimum Compatible Cable Diameter | 25.0 mm |
| Minimum Compatible Cable Diameter | 0.984 in |
| Overall Length | 30.0 m |
| Overall Length | 98.425 ft |
| Roll Length | 98.425 ft |
| Roll Length | 30.0 m |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue