Menu Search

Braided Abrasion Cable Sleeves

In stock

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Cable Diameter Roll Length Maximum Compatible Cable Diameter View
1,162.9721 RM - 1,288.6106 RM Request the lead time here
19.0 mm
30.0 m
20.0 mm
905.4343 RM - 1,003.2513 RM Request the lead time here
16.0 mm
30.0 m
17.0 mm
623.4155 RM - 690.7646 RM 1 In stock
8.0 mm
30.0 m
9.0 mm
1,113.7731 RM - 1,234.0976 RM Request the lead time here
38.0 mm
15.0 m
40.0 mm
712.5103 RM - 789.4846 RM Request the lead time here
10.0 mm
30.0 m
11.0 mm
816.3681 RM - 904.5628 RM Request the lead time here
13.0 mm
30.0 m
14.0 mm
1,217.1575 RM - 1,348.6511 RM 1 In stock
25.0 mm
30.0 m
27.0 mm
581.4884 RM - 644.3079 RM Request the lead time here
5.0 mm
30.0 m
6.0 mm
  • of 2
N/A Roll Length - 30.0 m | 98.425 ft Black

900423

Price Range
1,288.6106 RM - 1,162.9721 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 30.0 m | 98.425 ft Black

900422

Price Range
1,003.2513 RM - 905.4343 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 30.0 m | 98.425 ft Black

900419

Price Range
690.7646 RM - 623.4155 RM

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 15.0 m | 49.213 ft Black

900425

Price Range
1,234.0976 RM - 1,113.7731 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 30.0 m | 98.425 ft Black

900420

Price Range
789.4846 RM - 712.5103 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 30.0 m | 98.425 ft Black

900421

Price Range
904.5628 RM - 816.3681 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 30.0 m | 98.425 ft Black

900424

Price Range
1,348.6511 RM - 1,217.1575 RM

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853
N/A Roll Length - 30.0 m | 98.425 ft Black

900418

Price Range
644.3079 RM - 581.4884 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Sold Per
    Roll
  • Standards
    DIN5510, BS6853