Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Clamp Width | Groove Width | Grip Depth | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 843.3299 RM - 934.4375 RM | 10 In stock |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.992 in
25.2 mm
|
0.669 in
17.0 mm
|
7
|
||
| 747.9432 RM - 828.7462 RM | 1 In stock |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
0.63 in
16.0 mm
|
9
|
||
| 490743 | 432.6698 RM - 479.4132 RM | 766 In stock |
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
0.213 in
5.4 mm
|
0.394 in
10.0 mm
|
1
|
|
| 490751 | 1,089.3325 RM - 1,207.016 RM | 57 In stock |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.453 in
11.5 mm
|
0.965 in
24.5 mm
|
9
|
|
| 952.6083 RM - 1,055.5217 RM | 981 In stock |
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
1.24 in
31.5 mm
|
0.74 in
18.8 mm
|
1
|
||
| 854.0631 RM - 946.3296 RM | 1405 In stock |
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.209 in
5.3 mm
|
1.043 in
26.5 mm
|
2
|
||
| 490738 | 668.454 RM - 740.669 RM | 37 In stock |
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
0.575 in
14.6 mm
|
8
|
|
| 34009002002 | 624.5061 RM - 691.9734 RM | 3557 In stock |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.276 in
7.0 mm
|
0.433 in
11.0 mm
|
5
|
|
| 794.9166 RM - 880.7933 RM | Request the lead time here |
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
0.791 in
20.1 mm
|
0.591 in
15.0 mm
|
6
|
||
| 780.1532 RM - 864.4364 RM | 397 In stock |
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
0.531 in
13.5 mm
|
11
|
||
| 553.9398 RM - 613.7844 RM | 48 In stock |
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
0.374 in
9.5 mm
|
10
|
||
| 493007 | 939.2137 RM - 1,040.68 RM | 109 In stock |
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.917 in
23.3 mm
|
0.681 in
17.3 mm
|
4
|
|
| 814.9662 RM - 903.01 RM | 9945 In stock |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.815 in
20.7 mm
|
0.669 in
17.0 mm
|
3
|
||
| 879.1093 RM - 974.082 RM | 172 In stock |
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
0.417 in
10.6 mm
|
4
|
||
| 1,262.8565 RM - 1,399.2869 RM | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
2
|
||
| 34009173001 | 788.366 RM - 873.5348 RM | 2088 In stock |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.122 in
28.5 mm
|
8
|
|
| 608.9195 RM - 674.7029 RM | 114 In stock |
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.26 in
6.6 mm
|
1.165 in
29.6 mm
|
5
|
||
| 1,216.9879 RM - 1,348.4637 RM | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
3
|
||
| 468.0922 RM - 518.6618 RM | 940 In stock |
0.059 in
1.5 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
6
|
||
| 1,221.559 RM - 1,353.5277 RM | Request the lead time here |
|
|
0.65 in
16.5 mm
|
0.307 in
7.8 mm
|
1