Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Clamp Width | Groove Width | Grip Depth | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 8.4483 RM - 8.4483 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 7.1814 RM - 7.1814 RM | Request the lead time here |
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
|
|
Bubble
|
||
| 11.9989 RM - 11.9989 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 13.2664 RM - 13.2664 RM | Request the lead time here |
|
|
|
|
|
||
| 7.6032 RM - 7.6032 RM | Request the lead time here |
0.189 in
4.8 mm
|
|
|
|
Bubble
|
||
| 11.9989 RM - 11.9989 RM | Request the lead time here |
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
|
|
Bubble
|
||
| 20.0247 RM - 20.0247 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 10.0982 RM - 10.0982 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 7.6032 RM - 7.6032 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 10.7313 RM - 10.7313 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 9.887 RM - 9.887 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 10.5608 RM - 10.5608 RM | Request the lead time here |
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
|
|
Bubble
|
||
| 9.6757 RM - 9.6757 RM | Request the lead time here |
0.134 in
3.4 mm
|
|
|
|
Bubble
|
||
| 10.1383 RM - 10.1383 RM | Request the lead time here |
0.15 in
3.8 mm
|
|
|
|
Bubble
|
||
| 8.0264 RM - 8.0264 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 11.9989 RM - 11.9989 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 8.6602 RM - 8.6602 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 12.8439 RM - 12.8439 RM | Request the lead time here |
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
|
|
Bubble
|
||
| 10.0982 RM - 10.0982 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 12.4214 RM - 12.4214 RM | Request the lead time here |
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
|
|
Bubble