Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.
These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.
The steel insert provides increased grip, which is resistant against high vibration.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Clamp Width | Minimum Clamp Width | Groove Width | Grip Depth | Type | View | |
|---|---|---|---|---|---|---|---|---|
| 8.4483 RM - 8.4483 RM | Request the lead time here |
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
|
|
Bubble
|
||
| 9.887 RM - 9.887 RM | Request the lead time here |
|
|
|
|
Bubble
|
||
| 9.7158 RM - 9.7158 RM | Request the lead time here |
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
|
|
Bubble
|
||
| 418.4478 RM - 418.4478 RM | 2 In stock |
|
|
|
|
4
|
||
| 300.3491 RM - 300.3491 RM | 313 In stock |
|
|
|
|
3
|
||
| 243.6314 RM - 243.6314 RM | Request the lead time here |
|
|
|
|
5
|
||
| 301.5195 RM - 301.5195 RM | 23 In stock |
|
|
|
|
2