Menu Search

Cable Clamps - Adhesive Mount, Standoff, Harness Clip

In stock

Various spacer options allow the cables to be isolated from board components. Bundle is inserted into the top of the clip where they are retained. Adhesive mounting for quick and easy installation

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Inside Width Colour Material Inside Height Spacer Length View
0.9514 RM - 1.0542 RM 1168 In stock
13.6 mm
Natural
Nylon 6/6
13.6 mm
12.7 mm
1.0588 RM - 1.1732 RM 100 In stock
13.6 mm
Natural
Nylon 6/6
13.6 mm
6.4 mm
Cable Clamp - Inside Height - 13.6 mm | 0.535 in ; Inside Width - 13.6 mm | 0.535 in ; Spacer Length - 12.7 mm | 0.5 in

SHKBS-8-01A-RT

Price Range
1.0542 RM - 0.9514 RM

Stock Levels
1168 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
  • Maximum Operating Temperature
    85 °C
Cable Clamp - Inside Height - 13.6 mm | 0.535 in ; Inside Width - 13.6 mm | 0.535 in ; Spacer Length - 6.4 mm | 0.252 in

SHKBS-4-01A-RT

Price Range
1.1732 RM - 1.0588 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Inside Height
    13.6 mm
  • Inside Width
    13.6 mm
  • Maximum Operating Temperature
    85 °C