Menu Search

Cable Clamps - Dual Half U, Snap In

In stock

A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Overall Height View
0.3251 RM - 0.3596 RM 1138 In stock
7.6 mm
4.8 mm
20.1 mm
6.1 mm
0.3099 RM - 0.3438 RM 59775 In stock
7.6 mm
3.2 mm
16.8 mm
4.3 mm
0.3806 RM - 0.4226 RM 22129 In stock
7.6 mm
6.4 mm
23.9 mm
7.6 mm
Cable Clamps - Dual Half U, Snap In - 4.8 mm | 0.189 in

DHURC-3-01

Price Range
0.3596 RM - 0.3251 RM

Stock Levels
1138 In stock
Attributes
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
Cable Clamps - Dual Half U, Snap In - 3.2 mm | 0.126 in

DHURC-2-01

Price Range
0.3438 RM - 0.3099 RM

Stock Levels
59775 In stock
Attributes
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
Cable Clamps - Dual Half U, Snap In - 6.4 mm | 0.252 in

DHURC-4-01

Price Range
0.4226 RM - 0.3806 RM

Stock Levels
22129 In stock
Attributes
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural