Menu Search

Cable Clamps - Half U, Fir Tree Mount

In stock

Half U Clamps with fir tree bases are used for securing, fastening and attaching objects due to their exceptional holding strength. It can be inserted into threaded, unthreaded, or drilled holes in metal, wood, or plastic, making it incredibly versatile.

Its low profile makes it the perfect component for densely packed boards or other space-limited applications, such as in corners or along edges. They are easy to install and provide effective vibration dampening. Used in automotive, aerospace, electronic, and HVAC industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Material Maximum Compatible Cable Diameter Compatible Panel Thickness Range View
0.7576 RM - 0.8399 RM 1075 In stock
Nylon 6/6
0.2609 RM - 0.2889 RM 77374 In stock
Nylon 6/6
Cable Clamps - Half U, Fir Tree Mount -

HURCBH-4-01

Price Range
0.8399 RM - 0.7576 RM

Stock Levels
1075 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Blind Hole
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Half U, Fir Tree Mount -

HURCBH-3-01

Price Range
0.2889 RM - 0.2609 RM

Stock Levels
77374 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Blind Hole
  • Operating Temperature Range
    -40 - 85 °C
  • Material Flammability Standard
    UL94 V-2