Menu Search

Cable Clamps - Plug In, Round Wire Saddle

In stock

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Minimum Panel Thickness Colour Maximum Panel Thickness Overall Width Overall Height View
RWS-16-19 0.9217 RM - 1.0215 RM 1078 In stock
UL94 V-0
1.47 mm
Natural
1.63 mm
31.7 mm
42.0 mm
0.9293 RM - 1.0291 RM 7618 In stock
UL94 V-2
0.8 mm
Natural
1.52 mm
26.2 mm
33.3 mm
0.7693 RM - 0.8528 RM 5906 In stock
UL94 V-2
1.47 mm
Black
1.63 mm
31.7 mm
42.0 mm
RWS-16-01 0.68 RM - 0.7536 RM 11999 In stock
UL94 V-2
1.47 mm
Natural
1.63 mm
31.7 mm
42.0 mm
0.7022 RM - 0.7781 RM 3845 In stock
UL94 V-2
0.76 mm
Black
1.52 mm
26.2 mm
33.3 mm
0.6321 RM - 0.7004 RM 2065 In stock
UL94 V-0
0.76 mm
Natural
1.52 mm
26.2 mm
33.3 mm
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Natural ; PA ; UL94 V-0

RWS-16-19

Price Range
1.0215 RM - 0.9217 RM

Stock Levels
1078 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    25.4 mm
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.8 mm | 0.031 in 1.52 mm | 0.06 in; Natural ; PA ; UL94 V-2

RWS-10-01

Price Range
1.0291 RM - 0.9293 RM

Stock Levels
7618 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    15.9 mm
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Black ; PA ; UL94 V-2

RWS-16-01BK

Price Range
0.8528 RM - 0.7693 RM

Stock Levels
5906 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    25.4 mm
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 1.47 mm | 0.058 in 1.63 mm | 0.064 in; Natural ; PA ; UL94 V-2

RWS-16-01

Price Range
0.7536 RM - 0.68 RM

Stock Levels
11999 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    25.4 mm
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Black ; PA ; UL94 V-2

RWS-10-01BK

Price Range
0.7781 RM - 0.7022 RM

Stock Levels
3845 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    15.9 mm
Cable Clamps - Plug In, Round Wire Saddle - Minimum Panel Thickness - 0.76 mm | 0.03 in 1.52 mm | 0.06 in; Natural ; PA ; UL94 V-0

RWS-10-19

Price Range
0.7004 RM - 0.6321 RM

Stock Levels
2065 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Clip On
  • Compatible Cable Diameter Range
    15.9 mm