Menu Search

Cable Clamps - Plug In, Standoff, Flat Side

In stock

Cables slide into wire saddle and are kept in place without the need of a locking mechanism. Round wire saddle means a wide range of cable diameters are suitable. Plug-in application adds to the ease of installation. Flat side can be beneficial when space is limited. Cupped base provides stability and protects the hole from contaminants. Several spacer options to isolate the cables away from board components

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Spacer Height Minimum Panel Thickness Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
0.631 RM - 0.6993 RM 7000 In stock
4.8 mm
1.6 mm
11.1 mm
4.8 mm
  • of 2
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 11.1 mm | 0.437 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in ; Operating Temperature Range - -40 - 110 °C | -40 - 230 °F

SLCS-500-3-19

Price Range
0.6993 RM - 0.631 RM

Stock Levels
7000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Maximum Compatible Cable Diameter
    11.1 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm