Menu Search

Cable Clamps - SHR Clips

In stock

These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.

It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Material Style Mounting Method View
1.4242 RM - 1.5783 RM 176749 In stock
Fixed
Black
Nylon 6/6
2
#8 or M4 Screw 500
1.3618 RM - 1.5089 RM 951 In stock
Fixed
Black
Nylon 6/6
3
Snap Lock into 9.5 mm Square Hole
2.1521 RM - 2.3856 RM 72 In stock
Fixed
Black
Nylon 6/6
2
0.8 mm Thick Double Sided Adhesive Tape, RMS-375
1.0886 RM - 1.2065 RM 52512 In stock
Fixed
Black
Nylon 6/6
1
Snap Lock into 6.4 mm Round Hole
SHR-20/25 Clip - Style - 2; #8 or M4 Screw 500; 25.0 mm; PA; Black

SHR-C2

Price Range
1.5783 RM - 1.4242 RM

Stock Levels
176749 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    #8 or M4 Screw 500
  • Standards
    RMS-01
SHR-20/25 Clip - Style - 3; Snap Lock into 9.5 mm Square Hole; 25.0 mm; PA; Black

SHR-C4

Price Range
1.5089 RM - 1.3618 RM

Stock Levels
951 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Snap Lock into 9.5 mm Square Hole
  • Standards
    RMS-01
SHR-20/25 Clip - Style - 2; 0.8 mm Thick Double Sided Adhesive Tape, RMS-375; 25.0 mm; PA; Black

SHR-C3

Price Range
2.3856 RM - 2.1521 RM

Stock Levels
72 In stock
Attributes
  • Adjustability
    Fixed
  • Base Material
    Rubber Based Adhesive
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    0.8 mm Thick Double Sided Adhesive Tape, RMS-375
SHR-20/25 Clip - Style - 1; Snap Lock into 6.4 mm Round Hole; 25.0 mm; PA; Black

SHR-C1

Price Range
1.2065 RM - 1.0886 RM

Stock Levels
52512 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Material
    Nylon 6/6
  • Mounting Method
    Snap Lock into 6.4 mm Round Hole
  • Standards
    RMS-01