Menu Search

Cable Gland Covers

In stock

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: Brass, PA
  • Colour: Natural, Grey, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Full Material View
3.0831 RM - 3.4164 RM 3914 In stock
M16
Natural
Brass
6.1761 RM - 6.8433 RM 60 In stock
M63
Black
Polyamide
467452 1.3682 RM - 1.5159 RM 264203 In stock
M25
Black
Polyamide
2.6436 RM - 2.929 RM 1309 In stock
PG29
Black
Polyamide
467463 1.339 RM - 1.4826 RM 5909 In stock
M25
Grey
Polyamide
6.1761 RM - 6.8433 RM 1165 In stock
M63
Grey
Polyamide
54.7902 RM - 60.7095 RM Request the lead time here
PG42
Natural
Brass
0.9106 RM - 1.0086 RM 2522 In stock
PG11
Grey
Polyamide
1.6525 RM - 1.8305 RM 87 In stock
PG21
Grey
Polyamide
3.6026 RM - 3.9919 RM 204071 In stock
M50
Black
Polyamide
1.1569 RM - 1.2818 RM 45189 In stock
PG16
Black
Polyamide
0.9106 RM - 1.0086 RM 13119 In stock
PG13.5
Grey
Polyamide
26.3937 RM - 29.2445 RM 24 In stock
M50
Natural
Brass
2.3517 RM - 2.6056 RM 23110 In stock
PG7
Natural
Brass
467430 0.9106 RM - 1.0086 RM 2130 In stock
PG13.5
Black
Polyamide
467435 4.3748 RM - 4.8476 RM 837 In stock
PG42
Black
Polyamide
3.0889 RM - 3.4216 RM 10 In stock
PG36
Grey
Polyamide
1.6525 RM - 1.8305 RM 1985 In stock
PG21
Black
Polyamide
0.8475 RM - 0.9392 RM 34380 In stock
PG9
Grey
Polyamide
3.48 RM - 3.8559 RM 259 In stock
M20
Natural
Brass
  • of 3
Cable Gland Cover - M16

490660

Price Range
3.4164 RM - 3.0831 RM

Stock Levels
3914 In stock
Attributes
  • Colour
    Natural
  • Material
    Brass
  • Overall Diameter
    18.0 mm
  • Overall Length
    8.0 mm
  • Thread Length
    6.0 mm
Cable Gland Cover - Black ; Polyamide ; M63

467457

Price Range
6.8433 RM - 6.1761 RM

Stock Levels
60 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    68.0 mm
  • Overall Length
    19.0 mm
  • Thread Length
    14.0 mm
Cable Gland Cover - Black ; Polyamide ; M25

467452

Price Range
1.5159 RM - 1.3682 RM

Stock Levels
264203 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    30.0 mm
  • Overall Length
    15.5 mm
  • Thread Length
    10.0 mm
Cable Gland Cover - Black ; Polyamide ; PG29

467433

Price Range
2.929 RM - 2.6436 RM

Stock Levels
1309 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    44.0 mm
  • Overall Length
    16.0 mm
  • Thread Length
    11.0 mm
Cable Gland Cover - Grey ; Polyamide ; M25

467463

Price Range
1.4826 RM - 1.339 RM

Stock Levels
5909 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    30.0 mm
  • Overall Length
    15.5 mm
  • Thread Length
    10.0 mm
Cable Gland Cover - Grey ; Polyamide ; M63

467468

Price Range
6.8433 RM - 6.1761 RM

Stock Levels
1165 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    68.0 mm
  • Overall Length
    19.0 mm
  • Thread Length
    14.0 mm
Cable Gland Cover - PG42

490657

Price Range
60.7095 RM - 54.7902 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Brass
  • Overall Diameter
    55.5 mm
  • Overall Length
    16.0 mm
  • Thread Length
    9.5 mm
Cable Gland Cover - Grey ; Polyamide ; PG11

467439

Price Range
1.0086 RM - 0.9106 RM

Stock Levels
2522 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    22.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
Cable Gland Cover - Grey ; Polyamide ; PG21

467442

Price Range
1.8305 RM - 1.6525 RM

Stock Levels
87 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    33.0 mm
  • Overall Length
    13.5 mm
  • Thread Length
    10.0 mm
Cable Gland Cover - Black ; Polyamide ; M50

467456

Price Range
3.9919 RM - 3.6026 RM

Stock Levels
204071 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    56.0 mm
  • Overall Length
    18.0 mm
  • Thread Length
    13.0 mm
Cable Gland Cover - Black ; Polyamide ; PG16

467431

Price Range
1.2818 RM - 1.1569 RM

Stock Levels
45189 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    27.0 mm
  • Overall Length
    15.0 mm
  • Thread Length
    10.0 mm
Cable Gland Cover - Grey ; Polyamide ; PG13.5

467440

Price Range
1.0086 RM - 0.9106 RM

Stock Levels
13119 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    25.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
Cable Gland Cover - M50

490665

Price Range
29.2445 RM - 26.3937 RM

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Material
    Brass
  • Overall Diameter
    54.0 mm
  • Overall Length
    14.5 mm
  • Thread Length
    10.5 mm
Cable Gland Cover - PG7

490649

Price Range
2.6056 RM - 2.3517 RM

Stock Levels
23110 In stock
Attributes
  • Colour
    Natural
  • Material
    Brass
  • Overall Diameter
    14.0 mm
  • Overall Length
    8.0 mm
  • Thread Length
    5.5 mm
Cable Gland Cover - Black ; Polyamide ; PG13.5

467430

Price Range
1.0086 RM - 0.9106 RM

Stock Levels
2130 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    25.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    9.0 mm
Cable Gland Cover - Black ; Polyamide ; PG42

467435

Price Range
4.8476 RM - 4.3748 RM

Stock Levels
837 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    62.0 mm
  • Overall Length
    18.5 mm
  • Thread Length
    13.0 mm
Cable Gland Cover - Grey ; Polyamide ; PG36

467444

Price Range
3.4216 RM - 3.0889 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    55.0 mm
  • Overall Length
    18.0 mm
  • Thread Length
    13.0 mm
Cable Gland Cover - Black ; Polyamide ; PG21

467432

Price Range
1.8305 RM - 1.6525 RM

Stock Levels
1985 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Overall Diameter
    33.0 mm
  • Overall Length
    15.5 mm
  • Thread Length
    10.0 mm
Cable Gland Cover - Grey ; Polyamide ; PG9

467438

Price Range
0.9392 RM - 0.8475 RM

Stock Levels
34380 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Overall Diameter
    19.0 mm
  • Overall Length
    13.0 mm
  • Thread Length
    8.0 mm
Cable Gland Cover - M20

490661

Price Range
3.8559 RM - 3.48 RM

Stock Levels
259 In stock
Attributes
  • Colour
    Natural
  • Material
    Brass
  • Overall Diameter
    22.0 mm
  • Overall Length
    8.5 mm
  • Thread Length
    6.5 mm