Menu Search

Cable Gland Locknuts - Nylon

In stock

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Item Code Price range Availability Thread Size Colour View
550926 1.2789 RM - 1.4172 RM 42569 In stock
M20 x 1.5
Black
0.872 RM - 0.9666 RM 89 In stock
M12
Black
1.7441 RM - 1.9332 RM 45 In stock
M32 x 1.5
Black
1.9461 RM - 2.1562 RM 4535 In stock
M32 x 1.5
Black
5.90 RM - 6.5369 RM 1260 In stock
PG48
Grey
0.6502 RM - 0.7203 RM 751104 In stock
PG13.5
Grey
2.0657 RM - 2.2881 RM 19513 In stock
1 NPT
Grey
4.5429 RM - 5.0327 RM 3132 In stock
PG42
Grey
467756 1.9461 RM - 2.1562 RM 189402 In stock
M32 x 1.5
Grey
0.4133 RM - 0.4576 RM 1348818 In stock
PG9
Grey
1.3583 RM - 1.5042 RM 5681 In stock
PG21
Black
4.5429 RM - 5.0327 RM 2008 In stock
PG42
Black
3.9633 RM - 4.3912 RM 1197 In stock
M50 x 1.5
Grey
0.4133 RM - 0.4576 RM 832645 In stock
PG9
Black
467598 0.3205 RM - 0.3549 RM 612162 In stock
M12 x 1.5
Black
1.5112 RM - 1.6746 RM Request the lead time here
M25 x 1.5
Grey
467616 1.4143 RM - 1.5678 RM 6557 In stock
3/4 NPT
Black
0.6502 RM - 0.7203 RM 1361424 In stock
M20 x 1.5
Grey
5.1471 RM - 5.7027 RM 1551 In stock
M63 x 1.5
Black
2.9856 RM - 3.3078 RM 24 In stock
M40 x 1.5
Grey
  • of 3
Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Black

550926

Price Range
1.4172 RM - 1.2789 RM

Stock Levels
42569 In stock
Attributes
  • Colour
    Black
  • Material
    PA
Cable Gland Locknut - Thread Size M12 ; Thickness 5.0 mm | 0.197 in ; Black

550914

Price Range
0.9666 RM - 0.872 RM

Stock Levels
89 In stock
Attributes
  • Colour
    Black
  • Material
    PA
Cable Gland Locknut - Thread Size M32 x 1.5 ; Thickness 6.0 mm | 0.236 in ; Black

550940

Price Range
1.9332 RM - 1.7441 RM

Stock Levels
45 In stock
Attributes
  • Colour
    Black
  • Material
    PA
Cable Gland Locknut - Thread Size M32 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Black

467608

Price Range
2.1562 RM - 1.9461 RM

Stock Levels
4535 In stock
Attributes
  • Colour
    Black
  • Material
    PA
Cable Gland Locknut - Thread Size PG48 ; Thickness 8.0 mm | 0.315 in ; Grey

467750

Price Range
6.5369 RM - 5.90 RM

Stock Levels
1260 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
Cable Gland Locknut - Thread Size PG13.5 ; Thickness 5.5 mm | 0.217 in ; Grey

467744

Price Range
0.7203 RM - 0.6502 RM

Stock Levels
751104 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    5.5 mm
Cable Gland Locknut - Thread Size 1 NPT ; Thickness 7.0 mm | 0.276 in ; Grey

467763

Price Range
2.2881 RM - 2.0657 RM

Stock Levels
19513 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
Cable Gland Locknut - Thread Size PG42 ; Thickness 8.0 mm | 0.315 in ; Grey

467749

Price Range
5.0327 RM - 4.5429 RM

Stock Levels
3132 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    8.0 mm
Cable Gland Locknut - Thread Size M32 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Grey

467756

Price Range
2.1562 RM - 1.9461 RM

Stock Levels
189402 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
Cable Gland Locknut - Thread Size PG9 ; Thickness 5.0 mm | 0.197 in ; Grey

467742

Price Range
0.4576 RM - 0.4133 RM

Stock Levels
1348818 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    5.0 mm
Cable Gland Locknut - Thread Size PG21 ; Thickness 6.0 mm | 0.236 in ; Black

467591

Price Range
1.5042 RM - 1.3583 RM

Stock Levels
5681 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    6.0 mm
Cable Gland Locknut - Thread Size PG42 ; Thickness 8.0 mm | 0.315 in ; Black

467595

Price Range
5.0327 RM - 4.5429 RM

Stock Levels
2008 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    8.0 mm
Cable Gland Locknut - Thread Size M50 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Grey

467758

Price Range
4.3912 RM - 3.9633 RM

Stock Levels
1197 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
Cable Gland Locknut - Thread Size PG9 ; Thickness 5.0 mm | 0.197 in ; Black

467586

Price Range
0.4576 RM - 0.4133 RM

Stock Levels
832645 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.0 mm
Cable Gland Locknut - Thread Size M12 x 1.5 ; Thickness 5.0 mm | 0.197 in ; Black

467598

Price Range
0.3549 RM - 0.3205 RM

Stock Levels
612162 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    5.0 mm
Cable Gland Locknut - Thread Size M25 x 1.5 ; Thickness 6.5 mm | 0.256 in ; Grey

467755

Price Range
1.6746 RM - 1.5112 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    6.5 mm
Cable Gland Locknut - Thread Size 3/4 NPT ; Thickness 7.0 mm | 0.276 in ; Black

467616

Price Range
1.5678 RM - 1.4143 RM

Stock Levels
6557 In stock
Attributes
  • Colour
    Black
  • Material
    PA
Cable Gland Locknut - Thread Size M20 x 1.5 ; Thickness 6.0 mm | 0.236 in ; Grey

467754

Price Range
0.7203 RM - 0.6502 RM

Stock Levels
1361424 In stock
Attributes
  • Colour
    Grey
  • Material
    PA
  • Thickness
    6.0 mm
Cable Gland Locknut - Thread Size M63 x 1.5 ; Thickness 8.0 mm | 0.315 in ; Black

467613

Price Range
5.7027 RM - 5.1471 RM

Stock Levels
1551 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Thickness
    8.0 mm
Cable Gland Locknut - Thread Size M40 x 1.5 ; Thickness 7.0 mm | 0.276 in ; Grey

467757

Price Range
3.3078 RM - 2.9856 RM

Stock Levels
24 In stock
Attributes
  • Colour
    Grey
  • Material
    PA