Menu Search

Spiral Cable Gland - 3/4" NPT ; ; 13.0 - 18.0 mm | 0.512 - 0.709 in

Item code:

467424

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 18.3066 RM
250 - 999 17.3913 RM
1000 + 16.5216 RM
Standard pack: 25

Order in multiple of 25

Total price

457.67 RM

25 x 18.3066 RM

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Gland Form Spiral
Maximum Compatible Cable Diameter 18.0 mm
Mounting Thread Length 15.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us