Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Colour View
4.4239 RM - 4.9013 RM 1904 In stock
PG7
Grey
13.3807 RM - 14.826 RM 1297 In stock
M25
Black
6.6069 RM - 7.3202 RM 2467 In stock
3/8
Black
7.6704 RM - 8.4993 RM 2927 In stock
PG13.5
Grey
4.4239 RM - 4.9013 RM 117018 In stock
PG7
Black
5.4302 RM - 6.0162 RM 40 In stock
PG9
Black
467372 15.3396 RM - 16.9968 RM 183 In stock
PG21
Black
7.6704 RM - 8.4993 RM 681 In stock
M20
Grey
5.4302 RM - 6.0162 RM 1386 In stock
M16
Grey
9.3223 RM - 10.3286 RM 1198 In stock
PG16
Grey
7.6704 RM - 8.4993 RM 1192 In stock
PG13.5
Black
4.4239 RM - 4.9013 RM 347456 In stock
M12
Black
9.3223 RM - 10.3286 RM 4441 In stock
1/2
Black
5.4302 RM - 6.0162 RM 997 In stock
M16
Black
6.6069 RM - 7.3202 RM 108 In stock
PG11
Black
15.3396 RM - 16.9968 RM 373 In stock
PG21
Grey
6.6069 RM - 7.3202 RM 10 In stock
PG11
Grey
9.3223 RM - 10.3286 RM 3 In stock
PG16
Black
5.4302 RM - 6.0162 RM 840 In stock
PG9
Grey
4.4239 RM - 4.9013 RM 59143 In stock
M12
Grey
  • of 2
Cable Gland - PG7 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467374

Price Range
4.9013 RM - 4.4239 RM

Stock Levels
1904 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - M25 ; PA ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467396

Price Range
14.826 RM - 13.3807 RM

Stock Levels
1297 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - 3/8 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467414

Price Range
7.3202 RM - 6.6069 RM

Stock Levels
2467 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    15.0 mm
Cable Gland - PG13.5 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467380

Price Range
8.4993 RM - 7.6704 RM

Stock Levels
2927 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland - PG7 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467362

Price Range
4.9013 RM - 4.4239 RM

Stock Levels
117018 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG9 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467364

Price Range
6.0162 RM - 5.4302 RM

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG21 ; PA ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467372

Price Range
16.9968 RM - 15.3396 RM

Stock Levels
183 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - M20 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467406

Price Range
8.4993 RM - 7.6704 RM

Stock Levels
681 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland - M16 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467402

Price Range
6.0162 RM - 5.4302 RM

Stock Levels
1386 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG16 ; PA ; 10.0 - 14.0 mm | 0.394 - 0.551 in

467382

Price Range
10.3286 RM - 9.3223 RM

Stock Levels
1198 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    14.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - PG13.5 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467368

Price Range
8.4993 RM - 7.6704 RM

Stock Levels
1192 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    9.0 mm
Cable Gland - M12 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467386

Price Range
4.9013 RM - 4.4239 RM

Stock Levels
347456 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - 1/2 ; PA ; 6.0 - 12.0 mm | 0.236 - 0.472 in

467416

Price Range
10.3286 RM - 9.3223 RM

Stock Levels
4441 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    12.0 mm
  • Mounting Thread Length
    13.0 mm
Cable Gland - M16 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467388

Price Range
6.0162 RM - 5.4302 RM

Stock Levels
997 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG11 ; PA ; 5.0 - 10.0 mm | 0.197 - 0.394 in

467366

Price Range
7.3202 RM - 6.6069 RM

Stock Levels
108 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    10.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG21 ; PA ; 13.0 - 18.0 mm | 0.512 - 0.709 in

467384

Price Range
16.9968 RM - 15.3396 RM

Stock Levels
373 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    18.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - PG11 ; PA ; 5.0 - 10.0 mm | 0.197 - 0.394 in

467378

Price Range
7.3202 RM - 6.6069 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    10.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - PG16 ; PA ; 10.0 - 14.0 mm | 0.394 - 0.551 in

467370

Price Range
10.3286 RM - 9.3223 RM

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    14.0 mm
  • Mounting Thread Length
    10.0 mm
Cable Gland - PG9 ; PA ; 4.0 - 8.0 mm | 0.157 - 0.315 in

467376

Price Range
6.0162 RM - 5.4302 RM

Stock Levels
840 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    8.0 mm
  • Mounting Thread Length
    8.0 mm
Cable Gland - M12 ; PA ; 3.0 - 6.5 mm | 0.118 - 0.256 in

467400

Price Range
4.9013 RM - 4.4239 RM

Stock Levels
59143 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Material
    PA
  • Maximum Compatible Cable Diameter
    6.5 mm
  • Mounting Thread Length
    8.0 mm