Menu Search

Cable Glands - Straight/Brass

In stock

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Gland Form Thread Size Colour View
490701 139.5025 RM - 154.5725 RM Request the lead time here
Standard
M63
Natural
8.4619 RM - 9.376 RM 65 In stock
Standard
PG7
Natural
551793 1,485.7506 RM - 1,646.2616 RM Request the lead time here
Standard
M63
Natural
9.7968 RM - 10.8551 RM 6120 In stock
Standard
PG7
Natural
15.7027 RM - 17.3989 RM Request the lead time here
Standard
1/2
Natural
86.5289 RM - 95.8762 RM Request the lead time here
Standard
PG42
Natural
551786 250.782 RM - 277.8751 RM Request the lead time here
Standard
M12
Natural
18.3328 RM - 20.3139 RM 20 In stock
Standard
PG13.5
Natural
17.2764 RM - 19.1419 RM 20 In stock
Standard
M20
Natural
16.4586 RM - 18.2365 RM 10 In stock
Standard
PG13.5
Natural
48.6537 RM - 53.9094 RM 2810 In stock
Standard
PG29
Natural
8.0183 RM - 8.8851 RM 6668 In stock
Standard
M12
Natural
427.5567 RM - 473.7473 RM 20 In stock
Standard
M25
Natural
70.1491 RM - 77.7272 RM Request the lead time here
Advanced EMC
M12
Natural
22.0504 RM - 24.4319 RM 10 In stock
Standard
PG21
Natural
76.4618 RM - 84.7223 RM 100 In stock
Advanced EMC
M20
Natural
16.2181 RM - 17.9704 RM 6710 In stock
Standard
PG11
Natural
1,030.1348 RM - 1,141.423 RM Request the lead time here
Standard
M50
Natural
709.2043 RM - 785.8219 RM Request the lead time here
Standard
M40
Natural
131.2327 RM - 145.4102 RM 80 In stock
Advanced EMC
M25
Natural
  • of 2
Natural Brass Cable Gland - Thread Size M63; Compatible Cable Diameter Range 37.0 - 44.0 mm | 1.457 - 1.732 in; Mounting Thread Length 10.5 mm | 0.413 in

490701

Price Range
154.5725 RM - 139.5025 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    44.0 mm
Natural Brass Cable Gland - Thread Size PG7; Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in; Mounting Thread Length 7.0 mm | 0.276 in

490667

Price Range
9.376 RM - 8.4619 RM

Stock Levels
65 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    6.5 mm
Cable Gland - Compatible Cable Diameter Range 34.0 - 48.0 mm | 1.339 - 1.89 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Natural

551793

Price Range
1,646.2616 RM - 1,485.7506 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    48.0 mm
Natural Brass Cable Gland - Thread Size PG7; Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in; Mounting Thread Length 7.0 mm | 0.276 in

490668

Price Range
10.8551 RM - 9.7968 RM

Stock Levels
6120 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    5.0 mm
Natural Brass Cable Gland - Thread Size 1/2; Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in; Mounting Thread Length 13.0 mm | 0.512 in

490705

Price Range
17.3989 RM - 15.7027 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    12.0 mm
Natural Brass Cable Gland - Thread Size PG42; Compatible Cable Diameter Range 32.0 - 38.0 mm | 1.26 - 1.496 in; Mounting Thread Length 11.5 mm | 0.453 in

490683

Price Range
95.8762 RM - 86.5289 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    38.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551786

Price Range
277.8751 RM - 250.782 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    7.0 mm
Natural Brass Cable Gland - Thread Size PG13.5; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 7.0 mm | 0.276 in

490674

Price Range
20.3139 RM - 18.3328 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    9.0 mm
Natural Brass Cable Gland - Thread Size M20; Compatible Cable Diameter Range 5.0 - 9.0 mm | 0.197 - 0.354 in; Mounting Thread Length 6.5 mm | 0.256 in

490692

Price Range
19.1419 RM - 17.2764 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    9.0 mm
Natural Brass Cable Gland - Thread Size PG13.5; Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in; Mounting Thread Length 7.0 mm | 0.276 in

490673

Price Range
18.2365 RM - 16.4586 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    12.0 mm
Natural Brass Cable Gland - Thread Size PG29; Compatible Cable Diameter Range 18.0 - 25.0 mm | 0.709 - 0.984 in; Mounting Thread Length 9.0 mm | 0.354 in

490679

Price Range
53.9094 RM - 48.6537 RM

Stock Levels
2810 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    25.0 mm
Natural Brass Cable Gland - Thread Size M12; Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in; Mounting Thread Length 6.5 mm | 0.256 in

490688

Price Range
8.8851 RM - 8.0183 RM

Stock Levels
6668 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    5.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551789

Price Range
473.7473 RM - 427.5567 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    17.0 mm
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 5.0 mm | 0.197 in ; Natural

551239

Price Range
77.7272 RM - 70.1491 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    7.0 mm
Natural Brass Cable Gland - Thread Size PG21; Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in; Mounting Thread Length 8.0 mm | 0.315 in

490678

Price Range
24.4319 RM - 22.0504 RM

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    16.0 mm
Cable Gland - Compatible Cable Diameter Range 6.0 - 13.0 mm | 0.236 - 0.512 in ; Mounting Thread Length 6.0 mm | 0.236 in ; Natural

551241

Price Range
84.7223 RM - 76.4618 RM

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    13.0 mm
Natural Brass Cable Gland - Thread Size PG11; Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in; Mounting Thread Length 7.0 mm | 0.276 in

490671

Price Range
17.9704 RM - 16.2181 RM

Stock Levels
6710 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Standard
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    10.0 mm
Cable Gland - Compatible Cable Diameter Range 21.0 - 35.0 mm | 0.827 - 1.378 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Natural

551792

Price Range
1,141.423 RM - 1,030.1348 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    35.0 mm
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Natural

551791

Price Range
785.8219 RM - 709.2043 RM

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Gland Form
    Standard
  • Material
    Stainless Steel
  • Maximum Compatible Cable Diameter
    28.0 mm
Cable Gland - Compatible Cable Diameter Range 9.0 - 17.0 mm | 0.354 - 0.669 in ; Mounting Thread Length 7.0 mm | 0.276 in ; Natural

551242

Price Range
145.4102 RM - 131.2327 RM

Stock Levels
80 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Brass
  • Gland Form
    Advanced EMC
  • Material
    Brass
  • Maximum Compatible Cable Diameter
    17.0 mm