Menu Search

Cable Tie Edge Clip

In stock

Wire Clips on Base are a simple yet effective means to mount a cable with an adhesive mounting style.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
18 results
Product SKUs information
Item Code Price range Availability Cable Length Cable Width Minimum Panel Thickness Colour Material Style View
3.9972 RM - 4.4291 RM 20403 In stock
200.0 mm
3.0 mm
Black
PA;Stainless Steel
2
3.7415 RM - 4.146 RM 23889 In stock
200.0 mm
4.8 mm
3.0 mm
Black
PA;Stainless Steel
2
2.0435 RM - 2.2648 RM 720 In stock
200.0 mm
0.7 mm
Black
PA;Stainless Steel
3
3.7415 RM - 7.2548 RM 36 In stock
200.0 mm
4.8 mm
3.0 mm
Black
PA;Stainless Steel
4
2.0459 RM - 3.9662 RM 1060896 In stock
140.0 mm
3.6 mm
0.7 mm
Black
PA;Stainless Steel
7
2.1474 RM - 2.4317 RM 1755966 In stock
3.0 mm
0.8 mm
Black
PA;Stainless Steel
4.0637 RM - 4.5021 RM 20 In stock
200.0 mm
3.0 mm
Black
PA;Stainless Steel
3
3.3172 RM - 3.675 RM 10317 In stock
200.0 mm
4.8 mm
0.7 mm
Black
PA;Stainless Steel
3
2.4714 RM - 2.7376 RM 24362 In stock
140.0 mm
3.6 mm
0.7 mm
Black
PA;Stainless Steel
6
2.0435 RM - 2.2648 RM 3716 In stock
200.0 mm
0.7 mm
Black
PA;Stainless Steel
1
3.1094 RM - 3.4456 RM 5295 In stock
200.0 mm
4.8 mm
0.7 mm
Black
PA;Stainless Steel
3
2.0435 RM - 2.2648 RM 217120 In stock
200.0 mm
0.7 mm
Black
PA;Stainless Steel
3
550251 2.8514 RM - 3.1602 RM 348788 In stock
200.0 mm
0.7 mm
Black
PA;Stainless Steel
5
3.3154 RM - 3.6732 RM 7966 In stock
200.0 mm
4.8 mm
0.7 mm
Black
PA;Stainless Steel
2
2.8525 RM - 3.1602 RM 2232 In stock
140.0 mm
3.6 mm
0.7 mm
Black
PA;Stainless Steel
8
3.3154 RM - 3.6732 RM 18998 In stock
200.0 mm
4.8 mm
0.7 mm
Black
PA;Stainless Steel
1
2.6383 RM - 2.9232 RM 3035 In stock
140.0 mm
3.6 mm
0.7 mm
Black
PA;Stainless Steel
9
2.0435 RM - 2.2648 RM 2458 In stock
200.0 mm
0.7 mm
Black
PA;Stainless Steel
2
Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.1 mm | 0.594 in

550246

Price Range
4.4291 RM - 3.9972 RM

Stock Levels
20403 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Holder Only
  • Cable Width
    200.0 mm
Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.1 mm | 0.594 in

550255

Price Range
4.146 RM - 3.7415 RM

Stock Levels
23889 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    200.0 mm
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550247

Price Range
2.2648 RM - 2.0435 RM

Stock Levels
720 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Holder Only
  • Cable Width
    200.0 mm
Cable Tie Holder - Overall Height 19.0 mm | 0.748 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 17.1 mm | 0.673 in

550258

Price Range
7.2548 RM - 3.7415 RM

Stock Levels
36 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    200.0 mm
Cable Tie Holder - Overall Height 168.3 mm | 6.626 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550278

Price Range
3.9662 RM - 2.0459 RM

Stock Levels
1060896 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    140.0 mm
Cable Tie Holder - Overall Height 14.5 mm | 0.571 in ; Overall Length 16.0 mm | 0.63 in ; Overall Width 10.8 mm | 0.425 in

FTH-31-01

Price Range
2.4317 RM - 2.1474 RM

Stock Levels
1755966 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Cable Length
    3.0 mm
  • Maximum Compatible Cable Tie Width
    4.8 mm
Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 17.1 mm | 0.673 in

550250

Price Range
4.5021 RM - 4.0637 RM

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Holder Only
  • Cable Width
    200.0 mm
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550253

Price Range
3.675 RM - 3.3172 RM

Stock Levels
10317 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    200.0 mm
Cable Tie Holder - Overall Height 160.0 mm | 6.299 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550277

Price Range
2.7376 RM - 2.4714 RM

Stock Levels
24362 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    140.0 mm
Cable Tie Holder - Overall Height 15.8 mm | 0.622 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550243

Price Range
2.2648 RM - 2.0435 RM

Stock Levels
3716 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Holder Only
  • Cable Width
    200.0 mm
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550256

Price Range
3.4456 RM - 3.1094 RM

Stock Levels
5295 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    200.0 mm
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550244

Price Range
2.2648 RM - 2.0435 RM

Stock Levels
217120 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Holder Only
  • Cable Width
    200.0 mm
Cable Tie Holder - Overall Height 14.6 mm | 0.575 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 15.1 mm | 0.594 in

550251

Price Range
3.1602 RM - 2.8514 RM

Stock Levels
348788 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Not Included
  • Cable Width
    200.0 mm
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550254

Price Range
3.6732 RM - 3.3154 RM

Stock Levels
7966 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    200.0 mm
Cable Tie Holder - Overall Height 171.7 mm | 6.76 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550279

Price Range
3.1602 RM - 2.8525 RM

Stock Levels
2232 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    140.0 mm
Cable Tie Holder - Overall Height 15.8 mm | 0.622 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550252

Price Range
3.6732 RM - 3.3154 RM

Stock Levels
18998 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    200.0 mm
Cable Tie Holder - Overall Height 174.0 mm | 6.85 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550280

Price Range
2.9232 RM - 2.6383 RM

Stock Levels
3035 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Cable Tie is Pre-Installed
  • Cable Length
    140.0 mm
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550245

Price Range
2.2648 RM - 2.0435 RM

Stock Levels
2458 In stock
Attributes
  • Colour
    Black
  • Material
    PA;Stainless Steel
  • Mounting Method
    Edge Mount
  • Special Features
    Tie Holder Only
  • Cable Width
    200.0 mm