Wire Clips on Base are a simple yet effective means to mount a cable with an adhesive mounting style.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Length | Cable Width | Minimum Panel Thickness | Colour | Material | Style | View | |
---|---|---|---|---|---|---|---|---|---|
3.9972 RM - 4.4291 RM | 20403 In stock |
|
7.874 in
200.0 mm
|
0.118 in
3.0 mm
|
Black
|
PA;Stainless Steel
|
2
|
||
3.7415 RM - 4.146 RM | 23889 In stock |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
Black
|
PA;Stainless Steel
|
2
|
||
2.0435 RM - 2.2648 RM | 720 In stock |
|
7.874 in
200.0 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
3
|
||
3.7415 RM - 7.2548 RM | 36 In stock |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
0.118 in
3.0 mm
|
Black
|
PA;Stainless Steel
|
4
|
||
2.0459 RM - 3.9662 RM | 1060896 In stock |
5.512 in
140.0 mm
|
0.142 in
3.6 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
7
|
||
2.1474 RM - 2.4317 RM | 1755966 In stock |
0.118 in
3.0 mm
|
|
0.031 in
0.8 mm
|
Black
|
PA;Stainless Steel
|
|
||
4.0637 RM - 4.5021 RM | 20 In stock |
|
7.874 in
200.0 mm
|
0.118 in
3.0 mm
|
Black
|
PA;Stainless Steel
|
3
|
||
3.3172 RM - 3.675 RM | 10317 In stock |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
3
|
||
2.4714 RM - 2.7376 RM | 24362 In stock |
5.512 in
140.0 mm
|
0.142 in
3.6 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
6
|
||
2.0435 RM - 2.2648 RM | 3716 In stock |
|
7.874 in
200.0 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
1
|
||
3.1094 RM - 3.4456 RM | 5295 In stock |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
3
|
||
2.0435 RM - 2.2648 RM | 217120 In stock |
|
7.874 in
200.0 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
3
|
||
550251 | 2.8514 RM - 3.1602 RM | 348788 In stock |
|
7.874 in
200.0 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
5
|
|
3.3154 RM - 3.6732 RM | 7966 In stock |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
2
|
||
2.8525 RM - 3.1602 RM | 2232 In stock |
5.512 in
140.0 mm
|
0.142 in
3.6 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
8
|
||
3.3154 RM - 3.6732 RM | 18998 In stock |
7.874 in
200.0 mm
|
0.189 in
4.8 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
1
|
||
2.6383 RM - 2.9232 RM | 3035 In stock |
5.512 in
140.0 mm
|
0.142 in
3.6 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
9
|
||
2.0435 RM - 2.2648 RM | 2458 In stock |
|
7.874 in
200.0 mm
|
0.028 in
0.7 mm
|
Black
|
PA;Stainless Steel
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue